en

Cart

Your cart is empty.

WR-DSUB Female High Density Angled PCB Connector w. Hex Screw

Kind Properties
Gender Female
Type Angled
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Steel
Shielding Plating Nickel
General Information
Operating Temperature -55 up to +105 °C
Electrical Properties
Working Voltage 60 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 30 mΩ

Products

Order Code SPEC Downloads Pins Gender Type Samples
618015330923
IGE STE 3D ALT EAG CAD CAD 15 Female Angled
618026330923
IGE STE 3D ALT EAG CAD CAD 26 Female Angled
618044330923
IGE STE 3D ALT EAG CAD CAD 44 Female Angled
618062330923
IGE STE 3D ALT EAG CAD CAD 62 Female Angled
Order Code SPEC
618015330923
618026330923
618044330923
618062330923
Samples
Order Code SPEC Downloads Pins Gender Type Samples