Material Properties | |
---|---|
Cover Material | PPA |
Cover Flammability Rating | UL94 V-0 |
Base Material | PPA |
Base Flammability Rating | UL94 V-0 |
Actuator Material | co |
Actuator Flammability Rating | UL94 V-0 |
Contact Plating | Gold |
Terminal Plating | Gold |
Electrical Properties | |
---|---|
IR | 100 mA |
VR | 50 V (DC) |
Contact Resistance Initial | 100 mΩ |
RISO | 100 MΩ |
Withstanding Voltage | 300 V (AC) |
Mechanical Properties | |
---|---|
Operation Force (Value) | 500 g |
Electrical Life | 1000 Cycles |
Actuator Type | Flat Type |
Switch Position | Off |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Washable | Yes |
Packaging Properties | |
---|---|
Packaging | Tape and Reel |
Products
Order Code | Datasheet | Downloads | Poles | L (mm) | Vaporphase process | Design Kit | Samples |
---|---|---|---|---|---|---|---|
416131160801 | SPEC | 5 files | 1 | 2.44 | Yes | – | |
416131160802 | SPEC | 6 files | 2 | 3.71 | Yes | 499001 | |
416131160803 | SPEC | 5 files | 3 | 4.98 | Yes | 499001 | |
416131160804 | SPEC | 6 files | 4 | 6.25 | Yes | 499001 | |
416131160805 | SPEC | 5 files | 5 | 7.52 | Yes | 499001 | |
416131160806 | SPEC | 6 files | 6 | 8.79 | Yes | 499001 | |
416131160808 | SPEC | 6 files | 8 | 11.33 | Yes | 499001 | |
416131160810 | SPEC | 6 files | 10 | 13.87 | Yes | 499001 | |
416131160812 | SPEC | 6 files | 12 | 16.41 | Yes | – |
Order Code | Datasheet |
---|---|
416131160801 | SPEC |
416131160802 | SPEC |
416131160803 | SPEC |
416131160804 | SPEC |
416131160805 | SPEC |
416131160806 | SPEC |
416131160808 | SPEC |
416131160810 | SPEC |
416131160812 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Poles | L (mm) | Vaporphase process | Design Kit | Samples |
---|
Products of interest
Assortments
Articles from this product series can be found in the following assortments: