Design Kit Snap Ferrites WE-Star
EXTENDEDOrder Code 742711
Characteristics
- A must for design and test purposes
- Perfect for use in EMC labs
Applications
- Contains the STAR-TEC, STAR-TEC LFS, STAR-BUENO, STAR-GAP and STAR-RING product series as well as STAR-KEY.
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 25 MHz 1 turn(Ω) | Z @ 25 MHz 2 turns(Ω) | Z @ 100 MHz 1 turn(Ω) | Z @ 100 MHz 2 turns(Ω) | Color | L(mm) | W(mm) | H(mm) | Suitable for | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| WE-STAR-BUENO, 122 Ω, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-BUENO | Impedance @ 25 MHz 1 turn122 Ω | – | Impedance @ 100 MHz 1 turn206 Ω | – | Plastic Housing ColorGrey | Length30.3 mm | Width18.4 mm | Height19 mm | Suitable for – | ||||
| WE-STAR-BUENO, 117 Ω, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-BUENO | Impedance @ 25 MHz 1 turn117 Ω | – | Impedance @ 100 MHz 1 turn202 Ω | – | Plastic Housing ColorGrey | Length39.2 mm | Width23.4 mm | Height24 mm | Suitable for – | ||||
| WE-STAR-BUENO, 171 Ω, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-BUENO | Impedance @ 25 MHz 1 turn171 Ω | – | Impedance @ 100 MHz 1 turn340 Ω | – | Plastic Housing ColorGrey | Length56.2 mm | Width23.4 mm | Height24 mm | Suitable for – | ||||
| WE-STAR-TEC, 92 Ω, 401 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC | Impedance @ 25 MHz 1 turn92 Ω | Impedance @ 25 MHz 2 turns401 Ω | Impedance @ 100 MHz 1 turn178 Ω | Impedance @ 100 MHz 2 turns709 Ω | Plastic Housing ColorGrey | Length32.6 mm | Width19 mm | Height13 mm | Suitable for – | ||||
| WE-STAR-TEC, 175 Ω, 770 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC | Impedance @ 25 MHz 1 turn175 Ω | Impedance @ 25 MHz 2 turns770 Ω | Impedance @ 100 MHz 1 turn316 Ω | Impedance @ 100 MHz 2 turns800 Ω | Plastic Housing ColorGrey | Length41 mm | Width23.4 mm | Height18 mm | Suitable for – | ||||
| WE-STAR-TEC, 175 Ω, 773 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC | Impedance @ 25 MHz 1 turn175 Ω | Impedance @ 25 MHz 2 turns773 Ω | Impedance @ 100 MHz 1 turn316 Ω | Impedance @ 100 MHz 2 turns806 Ω | Plastic Housing ColorGrey | Length41 mm | Width23.4 mm | Height18 mm | Suitable for – | ||||
| WE-STAR-TEC, 125 Ω, 607 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC | Impedance @ 25 MHz 1 turn125 Ω | Impedance @ 25 MHz 2 turns607 Ω | Impedance @ 100 MHz 1 turn235 Ω | Impedance @ 100 MHz 2 turns755 Ω | Plastic Housing ColorGrey | Length40 mm | Width24 mm | Height20 mm | Suitable for – | ||||
| WE-STAR-TEC, 125 Ω, 603 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC | Impedance @ 25 MHz 1 turn125 Ω | Impedance @ 25 MHz 2 turns603 Ω | Impedance @ 100 MHz 1 turn235 Ω | Impedance @ 100 MHz 2 turns755 Ω | Plastic Housing ColorGrey | Length40 mm | Width24 mm | Height20 mm | Suitable for – | ||||
| WE-STAR-TEC, 158 Ω, 641 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC | Impedance @ 25 MHz 1 turn158 Ω | Impedance @ 25 MHz 2 turns641 Ω | Impedance @ 100 MHz 1 turn278 Ω | Impedance @ 100 MHz 2 turns783 Ω | Plastic Housing ColorGrey | Length41.6 mm | Width33.5 mm | Height28.4 mm | Suitable for – | ||||
| WE-STAR-TEC, 158 Ω, 638 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC | Impedance @ 25 MHz 1 turn158 Ω | Impedance @ 25 MHz 2 turns638 Ω | Impedance @ 100 MHz 1 turn278 Ω | Impedance @ 100 MHz 2 turns779 Ω | Plastic Housing ColorGrey | Length41.6 mm | Width33.5 mm | Height28.4 mm | Suitable for – | ||||
| WE-STAR-GAP, 28 Ω, 90 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-GAP | Impedance @ 25 MHz 1 turn28 Ω | Impedance @ 25 MHz 2 turns90 Ω | Impedance @ 100 MHz 1 turn100 Ω | Impedance @ 100 MHz 2 turns400 Ω | Plastic Housing ColorGrey | Length35.1 mm | Width21.7 mm | Height19 mm | Suitable for – | ||||
| WE-STAR-GAP, 35 Ω, 135 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-GAP | Impedance @ 25 MHz 1 turn35 Ω | Impedance @ 25 MHz 2 turns135 Ω | Impedance @ 100 MHz 1 turn140 Ω | Impedance @ 100 MHz 2 turns640 Ω | Plastic Housing ColorGrey | Length35.2 mm | Width30.3 mm | Height28.2 mm | Suitable for – | ||||
| WE-STAR-RING, 75 Ω, 304 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-RING | Impedance @ 25 MHz 1 turn75 Ω | Impedance @ 25 MHz 2 turns304 Ω | Impedance @ 100 MHz 1 turn149 Ω | Impedance @ 100 MHz 2 turns572 Ω | Plastic Housing ColorGrey | Length20 mm | Width30 mm | Height20 mm | Suitable for – | ||||
| WE-STAR-RING, 60 Ω, 242 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-RING | Impedance @ 25 MHz 1 turn60 Ω | Impedance @ 25 MHz 2 turns242 Ω | Impedance @ 100 MHz 1 turn123 Ω | Impedance @ 100 MHz 2 turns443 Ω | Plastic Housing ColorGrey | Length20 mm | Width40 mm | Height29 mm | Suitable for – | ||||
| WE-STAR-RING, 68 Ω, 271 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-RING | Impedance @ 25 MHz 1 turn68 Ω | Impedance @ 25 MHz 2 turns271 Ω | Impedance @ 100 MHz 1 turn132 Ω | Impedance @ 100 MHz 2 turns495 Ω | Plastic Housing ColorGrey | Length20 mm | Width43 mm | Height32 mm | Suitable for – | ||||
| WE-STAR-RING, 54 Ω, 190 Ω | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-RING | Impedance @ 25 MHz 1 turn54 Ω | Impedance @ 25 MHz 2 turns190 Ω | Impedance @ 100 MHz 1 turn112 Ω | Impedance @ 100 MHz 2 turns390 Ω | Plastic Housing ColorGrey | Length20 mm | Width55 mm | Height44 mm | Suitable for – | ||||
| WE-STAR-CLIP, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-CLIP | – | – | – | – | Plastic Housing ColorGrey | Length26.2 mm | Width16.1 mm | Height18.5 mm | ||||
| WE-STAR-CLIP, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-CLIP | – | – | – | – | Plastic Housing ColorGrey | Length26.2 mm | Width16.1 mm | Height20 mm | ||||
| WE-STAR-KEY (Safety Key), –, – | Simulation– | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-KEY (Safety Key) | – | – | – | – | – | – | – | – | Suitable for – | ||
| WE-STAR-TEC LFS, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC LFS | – | – | – | – | Plastic Housing ColorGrey | Length32.6 mm | Width19 mm | Height13 mm | Suitable for – | ||||
| WE-STAR-CLIP, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-CLIP | – | – | – | – | Plastic Housing ColorGrey | Length26 mm | Width16 mm | Height29 mm | ||||
| WE-STAR-TEC LFS, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC LFS | – | – | – | – | Plastic Housing ColorGrey | Length40 mm | Width24 mm | Height20 mm | Suitable for – | ||||
| WE-STAR-TEC LFS, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC LFS | – | – | – | – | Plastic Housing ColorGrey | Length40 mm | Width24 mm | Height20 mm | Suitable for – | ||||
| WE-STAR-TEC LFS, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC LFS | – | – | – | – | Plastic Housing ColorGrey | Length41.6 mm | Width33.5 mm | Height28.4 mm | Suitable for – | ||||
| WE-STAR-TEC LFS, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC LFS | – | – | – | – | Plastic Housing ColorGrey | Length41.6 mm | Width33.5 mm | Height28.4 mm | Suitable for – | ||||
| WE-STAR-TEC, 92 Ω, – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC | Impedance @ 25 MHz 1 turn92 Ω | – | Impedance @ 100 MHz 1 turn178 Ω | – | Plastic Housing ColorGrey | Length32.6 mm | Width19 mm | Height13 mm | Suitable for – | ||||
| WE-STAR-TEC LFS, –, – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC LFS | – | – | – | – | Plastic Housing ColorGrey | Length32.6 mm | Width19 mm | Height13 mm | Suitable for – | ||||
| WE-STAR-TEC LFS, –, – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC LFS | – | – | – | – | Plastic Housing ColorGrey | Length41 mm | Width23.4 mm | Height18 mm | Suitable for – | ||||
| WE-STAR-TEC LFS, –, – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-STAR-TEC LFS | – | – | – | – | Plastic Housing ColorGrey | Length41 mm | Width23.4 mm | Height18 mm | Suitable for – |
