| 150141AS73100 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Amber | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150224AS73100 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Amber | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141AS73113 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Amber | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141BS73100 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Blue | InGaN | 120 | -40 °C up to +85 °C | |
| 150353BS74500 | SPEC
| | 30 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMDC SMT Mono-color Ceramic LED Waterclear | Blue | InGaN | 125 | -40 °C up to +125 °C | |
| 151034BS03000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Blue | InGaN | 30 | -40 °C up to +85 °C | |
| 151053BS04500 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Blue | InGaN | 45 | -40 °C up to +85 °C | |
| 151054BS04500 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Blue | InGaN | 45 | -40 °C up to +85 °C | |
| 151051BS04000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | Blue | GaN | 40 | -40 °C up to +85 °C | |
| 150224BS73100 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Blue | InGaN | 120 | -40 °C up to +85 °C | |
| 151033BS03000 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Blue | InGaN | 30 | -40 °C up to +85 °C | |
| 150224BS73100A | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Blue | InGaN | 120 | -40 °C up to +85 °C | |
| 150141BS73113 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Blue | InGaN | 120 | -40 °C up to +85 °C | |
| 150141BS63140 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTD SMT Mono-color TOP LED Diffused Dome | Blue | InGaN | 30 | -40 °C up to +100 °C | |
| 150141VS73100 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Bright Green | AlInGaP | 120 | -40 °C up to +85 °C | |
| 151031VS04000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | Bright Green | AlInGaP | 40 | -40 °C up to +85 °C | |
| 151031VS06000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | Bright Green | GaAsP/GaP | 60 | -40 °C up to +85 °C | |
| 151051VS04000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | Bright Green | AlInGaP | 40 | -40 °C up to +85 °C | |
| 150224VS73100A | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Bright Green | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141YS73100 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Yellow | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141YB73100 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SBTW SMT Bi-color TOP LED Waterclear | Yellow & Blue | AlInGaP + InGaN | 120 | -40 °C up to +85 °C | |
| 150353YS74500 | SPEC
| | 30 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMDC SMT Mono-color Ceramic LED Waterclear | Yellow | AlInGaP | 125 | -40 °C up to +125 °C | |
| 151033YS03000 | SPEC
| | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Yellow | AlInGaP | 30 | -40 °C up to +85 °C | |
| 151034YS03000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Yellow | AlInGaP | 30 | -40 °C up to +85 °C | |
| 151053YS04500 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Yellow | AlInGaP | 45 | -40 °C up to +85 °C | |
| 151054YS04500 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Yellow | AlInGaP | 45 | -40 °C up to +85 °C | |
| 151031YS05900 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | Yellow | GaAsP/GaP | 60 | -40 °C up to +85 °C | |
| 151031YS06000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | Yellow | AlInGaP | 60 | -40 °C up to +85 °C | |
| 151051YS04000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | Yellow | AlInGaP | 40 | -40 °C up to +85 °C | |
| 150224YS73100 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Yellow | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141YV73100 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SBTW SMT Bi-color TOP LED Waterclear | Yellow & Bright Green | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150224YS73100A | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Yellow | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141YV73110 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SBTW SMT Bi-color TOP LED Waterclear | Yellow & Bright Green | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141YS73113 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Yellow | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141YS63140 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTD SMT Mono-color TOP LED Diffused Dome | Yellow | AlInGaP | 30 | -40 °C up to +100 °C | |
| 150141GS73100 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Green | InGaN | 120 | -40 °C up to +85 °C | |
| 150353GS74500 | SPEC
| | 27 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMDC SMT Mono-color Ceramic LED Waterclear | Green | InGaN | 125 | -40 °C up to +125 °C | |
| 151033GS03000 | SPEC
| – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Green | InGaN | 30 | -40 °C up to +85 °C | |
| 151034GS03000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Green | InGaN | 30 | -40 °C up to +85 °C | |
| 151053GS03000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Green | InGaN | 30 | -40 °C up to +85 °C | |
| 151054GS03000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Green | InGaN | 30 | -40 °C up to +85 °C | |
| 150224GS73100 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Green | InGaN | 120 | -40 °C up to +85 °C | |
| 150224GS73100A | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Green | InGaN | 120 | -40 °C up to +85 °C | |
| 150141GS73113 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Green | InGaN | 120 | -40 °C up to +85 °C | |
| 150141GS63140 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTD SMT Mono-color TOP LED Diffused Dome | Green | InGaN | 30 | -40 °C up to +100 °C | |
| 150141RS73100 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Red | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141RV73100 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SBTW SMT Bi-color TOP LED Waterclear | Red & Bright Green | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141RB73100 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SBTW SMT Bi-color TOP LED Waterclear | Red & Blue | AlInGaP + InGaN | 120 | -40 °C up to +85 °C | |
| 150141M173100 | SPEC
| – | 26 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SFTW SMT Full-color TOP LED Waterclear | Red & Green & Blue | AlInGaP + InGaN | 120 | -40 °C up to +85 °C | |
| 150353RS74500 | SPEC
| | 27 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMDC SMT Mono-color Ceramic LED Waterclear | Red | AlInGaP | 125 | -40 °C up to +125 °C | |
| 151033RS03000 | SPEC
| | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Red | AlInGaP | 30 | -40 °C up to +85 °C | |
| 151034RS03000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Red | AlInGaP | 30 | -40 °C up to +85 °C | |
| 151053RS03000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Red | AlInGaP | 30 | -40 °C up to +85 °C | |
| 151054RS03000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | Red | AlInGaP | 30 | -40 °C up to +85 °C | |
| 151051RS11000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | Red | AlGaInP | 60 | -40 °C up to +85 °C | |
| 150353M153300 | SPEC
| – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SFTD SMT Full-color Top LED Diffused | Red & Green & Blue | AlInGaP + GaN | 120 | -40 °C up to +85 °C | |
| 150505M173300 | SPEC
| – | 27 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SFTW SMT Full-color TOP LED Waterclear | Red & Green & Blue | AlInGaP + InGaN | 120 | -40 °C up to +85 °C | |
| 150224RS73100A | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Red | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150352M173300 | SPEC
| – | 26 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SFTW SMT Full-color TOP LED Waterclear | Red & Green & Blue | AlInGaP + InGaN | 120 | -40 °C up to +85 °C | |
| 150141RY73110 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SBTW SMT Bi-color TOP LED Waterclear | Red & Yellow | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141RS73113 | SPEC
| | 24 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Red | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141RS63140 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTD SMT Mono-color TOP LED Diffused Dome | Red | AlInGaP | 30 | -40 °C up to +100 °C | |
| 151031SS04000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | Super Red | AlInGaP | 40 | -40 °C up to +85 °C | |
| 151031SS06000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | Super Red | AlGaAs | 60 | -40 °C up to +85 °C | |
| 151051SS04000 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | Super Red | AlInGaP | 40 | -40 °C up to +85 °C | |
| 150224SS73100 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | Super Red | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141SV73110 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SBTW SMT Bi-color TOP LED Waterclear | Super Red & Bright Green | AlInGaP | 120 | -40 °C up to +85 °C | |
| 150141SS63140 | SPEC
| | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTD SMT Mono-color TOP LED Diffused Dome | Super Red | AlInGaP | 30 | -40 °C up to +100 °C | |