DC Power Jacks
- WR-DC DC Power Jack Vertical THT Ø 6.4Montageart THT |Typ Vertikal |Arbeitsspannung 30 V (DC) |IR 1 3 A
- WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegsMontageart SMT |Typ Right Angled |Arbeitsspannung 24 V (DC) |IR 1 5 A
- WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegsMontageart SMT |Typ Right Angled |Arbeitsspannung 24 V (DC) |IR 1 5 A
- WR-DC DC Power Jack Right Angled Low Profile SMT Ø 3.9 with 4 soldering pads & pegsMontageart SMT |Typ Right Angled |Arbeitsspannung 18 V (DC) |IR 1 5 A
- WR-DC DC Power Jack Right Angled (6.4)Montageart THT |Typ Right Angled |Arbeitsspannung 30 V (DC) |IR 1 5 A
- WR-DC Power Jack Right Angled Shielded THT Ø 4.93Montageart THT |Typ Right Angled |Arbeitsspannung 20 V (DC)
Artikel Nr. | Datenblatt | |
---|---|---|
694106105102 | SPEC | |
694106106102 | SPEC | |
694108106102 | SPEC | |
694103107102 | SPEC | |
694108105102 | – | |
694105309102 | SPEC | |
694106301002 | SPEC | |
694108301002 | SPEC | |
694106402002 | SPEC | |
694108402002 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Montageart | Typ | IR 1 (A) | Arbeitsspannung (V (DC)) | Verpackung | Produktserie | Design Kit | Muster |
---|