en

Cart

Your cart is empty.

WSEN-ITDS 3 Axis Acceleration Sensor

Characteristics

  • MEMS based capacitive sensing principle
  • Fully calibrated 14 bit output
  • Full scale ±2 g, ±4 g, ±8 g, ±16 g
  • Bandwidth up to 1600 Hz
  • 32 level FIFO buffer
  • Embedded temperature sensor
  • I²C and SPI digital communication interface
  • Application specific functionality: Free-fall, wake-up, tap, activity, motion and orientation detection
  • Temperature range: -40 °C up to +85 °C
  • Sensor Software Development Kit
  • Sensor SDK User Manual
  • Sensor Arduino Libraries via GitHub

Applications

  • Industrial IoT and connected devices
  • Impact recognition and logging
  • Vibration monitoring
  • Predictive maintenance
  • Activity tracking

Keep it simple! Sense with MEMS.

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier.

Video and more

Products

Order Code Data­sheet Man­ual DownloadsPackaging UnitPackagingaRANGERESa
(bits)
ODRmax
(Hz)
fBW
(Hz)
VDD min
(V)
VDD max
(V)
Offer
2533020201601SPEC
PDF5 files 1000 7'' Reel ±2/ ±4/ ±8/ ±16 g 14 1600 400 1.7 3.6
25330202016011SPEC
PDF5 files 10000 13'' Reel ±2/ ±4/ ±8/ ±16 g 14 1600 400 1.7 3.6
Order Code Data­sheet
2533020201601SPEC
25330202016011SPEC
Offer
Order Code Data­sheet Man­ual DownloadsPackaging UnitPackagingaRANGERESa
(bits)
ODRmax
(Hz)
fBW
(Hz)
VDD min
(V)
VDD max
(V)
Offer

Software Downloads

Sensor SDK

The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.

Download now

MEMS based sensors from Würth Elektronik

Keep it simple! Sense with MEMS.

MEMS Sensor Portfolio & Customer Service

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier. Take advantage of services like our Software Development Kit and Evaluation Boards available off-the-shelf. Detailed documentations as well as the direct support by trained engineers will leave no questions open.

With excellent measuring accuracy and long-term stability, the sensors provide high precision and accurate output values with intelligent on-chip interrupt functions.

Combine sensors and wireless connectivity - start your IoT application today!

Videos

#askLorandt explains: MEMS acceleration Sensor‘s embedded tap function detection

Videos

#askLorandt explains: Environmental sensors for pressure, temperature and acceleration

Videos

Würth Elektronik Webinar: Accelerate your IoT development project with our MEMS 3-axis sensor

Videos

WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System

Videos

WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors