WSEN-ITDS 3 Axis Acceleration Sensor & EV-Kits
Characteristics
- MEMS based capacitive sensing principle
- Fully calibrated 14 bit output
- Full scale ±2 g, ±4 g, ±8 g, ±16 g
- Output data rate up to 1600 Hz
- 32 level FIFO buffer
- Embedded temperature sensor
- I²C and SPI digital communication interface
- Application specific functionality: Free-fall, wake-up, tap, activity, motion and orientation detection
- Temperature range: -40 °C up to +85 °C
- Sensor Software Development Kit
- Sensor Arduino Libraries via GitHub
Applications
- Industrial IoT and connected devices
- Impact recognition and logging
- Vibration monitoring
- Predictive maintenance
- Activity tracking
Products
Order Code | Datasheet | Manual | Downloads | Status | Description | RESa(bits) | Min. Operating Temperature(°C) | Max. Operating Temperature(°C) | Packaging | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
2533203301691 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | DescriptionEV-Board for 3 axis acceleration sensor | – | – | – | – | |||
2501000201291 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | DescriptionSensor FeatherWing | – | – | – | – | |||
2501000101291 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | DescriptionSensor Shield for Arduino | – | – | – | – | |||
2533020201601 | WSEN-ITDS, 14 bits, -40 °C | Downloads5 files | Status Activei| Production is active. Expected lifetime: >10 years. | DescriptionWSEN-ITDS | Resolution [max.]14 bits | Min. Operating Temperature-40 °C | Max. Operating Temperature85 °C | Packaging7'' Reel | ||
25330202016011 | WSEN-ITDS, 14 bits, -40 °C | Downloads5 files | Status Activei| Production is active. Expected lifetime: >10 years. | DescriptionWSEN-ITDS | Resolution [max.]14 bits | Min. Operating Temperature-40 °C | Max. Operating Temperature85 °C | Packaging13'' Reel |
Software Downloads
The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.
Videos
#askLorandt explains: MEMS acceleration Sensor‘s embedded tap function detection
Videos
#askLorandt explains: Environmental sensors for pressure, temperature and acceleration
Videos
Würth Elektronik Webinar: Accelerate your IoT development project with our MEMS 3-axis sensor
Videos
WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System
Videos
WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors