en

Cart

Your cart is empty.

WCAP-CSRF MLCCs

High Frequency

Characteristics

  • High frequency product series
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I)
  • Capacitance range: 0.2 pF ‒ 33 pF
  • Temperature Coefficient: ±30 ppm/°C
  • Voltage range (UR): 25 ‒ 50 V(DC)
  • Operating temperature: -55 °C up to + 125 °C
  • Sizes: 0201 / 0402
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering

Applications

  • High frequency applications
  • Antenna matching

Modelithics Simulation Models

Incorporate this part into your design with Modelithics’ highly accurate measurement-based simulation models. Request a 90-day FREE trail! Modelithics libraries are available for Keysight Technologies’ Advanced Design System (ADS), NI/AWR Design Environment/Microwave Office™, Keysight Technologies’ Gensys, ASYSS® HFSS™, Sonnet® and Cadence.

Request a FREE 90-Day Trial!

Products

All
0201
0402
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (DC))
SizeOperating TemperatureQmin.RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Technical ReferenceDesign Kit Samples
885392004001SPEC
7 files 0.2 pF ±0.05pF 25 0201 -55 up to +125 °C 40410 GΩ NP0 Class I 0.6 0.3 0.3 0.15 NP00201R20A025DFCT1R000885390
885392005001SPEC
7 files 0.3 pF ±0.1pF 50 0402 -55 up to +125 °C 40610 GΩ NP0 Class I 1 0.5 0.5 0.25 NP00402R30B050DFCT1R000885390
885392005002SPEC
7 files 0.4 pF ±0.05pF 50 0402 -55 up to +125 °C 40810 GΩ NP0 Class I 1 0.5 0.5 0.25 NP00402R40A050DFCT1R000885390
885392005003SPEC
7 files 0.4 pF ±0.1pF 50 0402 -55 up to +125 °C 40810 GΩ NP0 Class I 1 0.5 0.5 0.25 NP00402R40B050DFCT1R000885390
885392004002SPEC
7 files 1 pF ±0.1pF 25 0201 -55 up to +125 °C 42010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 NP002011R0B025DFCT1R000885390
885392004003SPEC
7 files 1.2 pF ±0.1pF 25 0201 -55 up to +125 °C 42410 GΩ NP0 Class I 0.6 0.3 0.3 0.15 NP002011R2B025DFCT1R000885390
885392005004SPEC
7 files 0.5 pF ±0.05pF 50 0402 -55 up to +125 °C 41010 GΩ NP0 Class I 1 0.5 0.5 0.25 NP00402R50A050DFCT1R000885390
885392005005SPEC
7 files 1 pF ±0.05pF 50 0402 -55 up to +125 °C 42010 GΩ NP0 Class I 1 0.5 0.5 0.25 NP004021R0A050DFCT1R000885390
885392005006SPEC
7 files 1 pF ±0.1pF 50 0402 -55 up to +125 °C 42010 GΩ NP0 Class I 1 0.5 0.5 0.25 NP004021R0B050DFCT1R000885390
885392004004SPEC
7 files 1.5 pF ±0.1pF 25 0201 -55 up to +125 °C 43010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 NP002011R5B025DFCT1R000885390
885392004005SPEC
7 files 2.2 pF ±0.1pF 25 0201 -55 up to +125 °C 44410 GΩ NP0 Class I 0.6 0.3 0.3 0.15 NP002012R2B025DFCT1R000885390
885392005007SPEC
7 files 1.5 pF ±0.1pF 50 0402 -55 up to +125 °C 43010 GΩ NP0 Class I 1 0.5 0.5 0.25 NP004021R5B050DFCT1R000885390
885392005008SPEC
7 files 1.8 pF ±0.1pF 50 0402 -55 up to +125 °C 43610 GΩ NP0 Class I 1 0.5 0.5 0.25 NP004021R8B050DFCT1R000885390
885392005009SPEC
7 files 2.3 pF ±0.05pF 50 0402 -55 up to +125 °C 44610 GΩ NP0 Class I 1 0.5 0.5 0.25 NP004022R3A050DFCT1R000885390
885392004006SPEC
7 files 2.7 pF ±0.1pF 25 0201 -55 up to +125 °C 45410 GΩ NP0 Class I 0.6 0.3 0.3 0.15 NP002012R7B025DFCT1R000885390
885392004007SPEC
7 files 3.3 pF ±0.1pF 25 0201 -55 up to +125 °C 46610 GΩ NP0 Class I 0.6 0.3 0.3 0.15 NP002013R3B025DFCT1R000885390
885392005010SPEC
7 files 3 pF ±0.1pF 50 0402 -55 up to +125 °C 46010 GΩ NP0 Class I 1 0.5 0.5 0.25 NP004023R0B050DFCT1R000885390
885392005011SPEC
7 files 3.3 pF ±0.1pF 50 0402 -55 up to +125 °C 46610 GΩ NP0 Class I 1 0.5 0.5 0.25 NP004023R3B050DFCT1R000885390
885392004008SPEC
7 files 4.7 pF ±0.25pF 25 0201 -55 up to +125 °C 49410 GΩ NP0 Class I 0.6 0.3 0.3 0.15 NP002014R7C025DFCT1R000885390
885392005012SPEC
7 files 4.7 pF ±0.1pF 50 0402 -55 up to +125 °C 49410 GΩ NP0 Class I 1 0.5 0.5 0.25 NP004024R7B050DFCT1R000885390
885392004009SPEC
7 files 5.6 pF ±0.25pF 25 0201 -55 up to +125 °C 51210 GΩ NP0 Class I 0.6 0.3 0.3 0.15 NP002015R6C025DFCT1R000885390
885392005013SPEC
7 files 5.6 pF ±0.1pF 50 0402 -55 up to +125 °C 51210 GΩ NP0 Class I 1 0.5 0.5 0.25 NP004025R6B050DFCT1R000885390
885392004010SPEC
7 files 9 pF ±0.5pF 25 0201 -55 up to +125 °C 58010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 NP002019R0D025DFCT1R000885390
885392005014SPEC
7 files 9 pF ±0.25pF 50 0402 -55 up to +125 °C 58010 GΩ NP0 Class I 1 0.5 0.5 0.25 NP004029R0C050DFCT1R000885390
885392004011SPEC
7 files 33 pF ±5% 25 0201 -55 up to +125 °C 100010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 NP00201330J025DFCT1R000885390
Order Code Data­sheet Simu­lation
885392004001SPEC
885392005001SPEC
885392005002SPEC
885392005003SPEC
885392004002SPEC
885392004003SPEC
885392005004SPEC
885392005005SPEC
885392005006SPEC
885392004004SPEC
885392004005SPEC
885392005007SPEC
885392005008SPEC
885392005009SPEC
885392004006SPEC
885392004007SPEC
885392005010SPEC
885392005011SPEC
885392004008SPEC
885392005012SPEC
885392004009SPEC
885392005013SPEC
885392004010SPEC
885392005014SPEC
885392004011SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (DC))
SizeOperating TemperatureQmin.RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Technical ReferenceDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Compendium on capacitor types and what makes each type specific

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic