 | 691131710002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - THT | 691001
| |
 | 691132700002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pressure Clamp Divisible | PCB | No | Vertical | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - Rising Cage Clamp 5.00mm pitch - Vertical cable entry - THT | 691001
| |
 | 691211720002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | 45° | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 211 - 5.00 mm 45° Entry Modular H=15.5mm | – | |
 | 691215700002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 2157 - 5.00 mm Vertical Entry Modular | 691001
| |
 | 691709710302 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 7097 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - SMT | 691001
| |
 | 691201720002S | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | 45° | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 201S - 5.00 mm 45° Entry Modular | 691001
| |
 | 691216710002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 2167 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
 | 691252700002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2527 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691252710002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2527 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
 | 691253700002 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2537 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691253710002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2537 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691213710002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 26 to 16 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular | 691001
| |
 | 691216700002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2167 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691254710002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2547 - 5.00 mm Horizontal Cable Entry Rising Cage | – | |
 | 691131710003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - THT | 612690
| |
 | 691132700003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pressure Clamp Divisible | PCB | No | Vertical | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - Rising Cage Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
 | 691211720003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | Yes | 45° | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 211 - 5.00 mm 45° Entry Modular H=15.5mm | – | |
 | 691215700003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 2157 - 5.00 mm Vertical Entry Modular | – | |
 | 691709710303 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 7097 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - SMT | 691001
| |
 | 691201720003S | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | Yes | 45° | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 201S - 5.00 mm 45° Entry Modular | – | |
 | 691216710003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 2167 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691252700003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2527 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691252710003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2527 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691253700003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2537 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691253710003 | –
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2537 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
 | 691213710003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 26 to 16 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular | – | |
 | 691216700003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2167 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691254710003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2547 - 5.00 mm Horizontal Cable Entry Rising Cage | – | |
 | 691131710004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
 | 691132700004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pressure Clamp Divisible | PCB | No | Vertical | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - Rising Cage Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
 | 691231710004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Rising Cage Clamp | PCB | Yes | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 2317 – 5.00 mm Double Level Horiz. Entry Modular w. Rising Cage | – | |
 | 691232710004 | –
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | WR-TBL Series 2327 – 5.00 mm Double Level Horiz. Entry Modular w. Rising Cage | – | |
 | 691233710004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | WR-TBL Series 2337 - 5.00 mm Double Level Horiz. Entry Modular w. Rising Cage | – | |
 | 691709710304 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 7097 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - SMT | – | |
 | 691242710004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244710004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
 | 691241710004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
 | 691244700004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691242700004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Vertical Entry w. Rising Cage Clamp | 691001
| |
 | 691241700004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Vertical Entry w. Rising Cage Clamp | 691001
| |
 | 691131710005 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
 | 691132700005 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pressure Clamp Divisible | PCB | No | Vertical | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - Rising Cage Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
 | 691709710305 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 7097 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - SMT | – | |
 | 691242710005 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244710005 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691241710005 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244700005 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691242700005 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Vertical Entry w. Rising Cage Clamp | – | |
 | 691241700005 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Vertical Entry w. Rising Cage Clamp | – | |
 | 691131710006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
 | 691132700006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pressure Clamp Divisible | PCB | No | Vertical | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - Rising Cage Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
 | 691231710006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Rising Cage Clamp | PCB | Yes | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 2317 – 5.00 mm Double Level Horiz. Entry Modular w. Rising Cage | – | |
 | 691232710006 | –
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | WR-TBL Series 2327 – 5.00 mm Double Level Horiz. Entry Modular w. Rising Cage | – | |
 | 691233710006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | WR-TBL Series 2337 - 5.00 mm Double Level Horiz. Entry Modular w. Rising Cage | – | |
 | 691709710306 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 7097 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - SMT | – | |
 | 691242710006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244710006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691241710006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244700006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691242700006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Vertical Entry w. Rising Cage Clamp | – | |
 | 691241700006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Vertical Entry w. Rising Cage Clamp | – | |
 | 691242710007 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244710007 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691241710007 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244700007 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691242700007 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Vertical Entry w. Rising Cage Clamp | – | |
 | 691241700007 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Vertical Entry w. Rising Cage Clamp | – | |
 | 691131710008 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
 | 691132700008 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pressure Clamp Divisible | PCB | No | Vertical | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - Rising Cage Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
 | 691709710308 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 7097 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - SMT | – | |
 | 691242710008 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244710008 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691241710008 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244700008 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Rising Cage Clamp | PCB | Yes | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691242700008 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Vertical Entry w. Rising Cage Clamp | – | |
 | 691241700008 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Vertical Entry w. Rising Cage Clamp | – | |
 | 691242710009 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244710009 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691241710009 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244700009 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691242700009 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Vertical Entry w. Rising Cage Clamp | – | |
 | 691241700009 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Vertical Entry w. Rising Cage Clamp | – | |
 | 691242710010 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244710010 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Rising Cage Clamp | PCB | Yes | Horizontal | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691241710010 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
 | 691244700010 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2447 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
 | 691242700010 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Rising Cage Clamp | PCB | No | Vertical | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | WR-TBL Series 2427 - 5.00 mm Vertical Entry w. Rising Cage Clamp | – | |
 | 691241700010 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Rising Cage Clamp | PCB | No | Vertical | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 2417 - 5.00 mm Vertical Entry w. Rising Cage Clamp | – | |