en

Cart

Your cart is empty.

WR-WTB 1.50 mm SMT Male Horizontal Shrouded Header

Kind Properties
Pitch1.5 mm
GenderMale
Material Properties
Insulator MaterialPA6T
Insulator Flammability RatingUL94 V-0
ColorIvory
Contact MaterialCopper Alloy
Contact PlatingTin
Contact TypeStamped
General Information
Operating Temperature-25 up to +85 °C
ComplianceRoHS
Working Voltage50 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance20 mΩ
RISO500 MΩ
Certification
UL ApprovalE323964
Packaging Properties
PackagingTape and Reel

Products

Order Code Data­sheet DownloadsPins
(mm)
Pitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples
648102131822SPEC
6 files 2 1.5 Male Horizontal SMT 1 50 PCB 20 max. 6 Tape and Reel645001
648103131822SPEC
6 files 3 1.5 Male Horizontal SMT 1 50 PCB 20 max. 7.5 Tape and Reel645001
648104131822SPEC
6 files 4 1.5 Male Horizontal SMT 1 50 PCB 20 max. 9 Tape and Reel645001
648105131822SPEC
6 files 5 1.5 Male Horizontal SMT 1 50 PCB 20 max. 10.5 Tape and Reel645001
648106131822SPEC
6 files 6 1.5 Male Horizontal SMT 1 50 PCB 20 max. 12 Tape and Reel645001
648107131822SPEC
6 files 7 1.5 Male Horizontal SMT 1 50 PCB 20 max. 13.5 Tape and Reel645001
648108131822SPEC
6 files 8 1.5 Male Horizontal SMT 1 50 PCB 20 max. 15 Tape and Reel645001
648109131822SPEC
6 files 9 1.5 Male Horizontal SMT 1 50 PCB 20 max. 16.5 Tape and Reel645001
648110131822SPEC
6 files 10 1.5 Male Horizontal SMT 1 50 PCB 20 max. 18 Tape and Reel612690
645001
Order Code Data­sheet
648102131822SPEC
648103131822SPEC
648104131822SPEC
648105131822SPEC
648106131822SPEC
648107131822SPEC
648108131822SPEC
648109131822SPEC
648110131822SPEC
Samples
Order Code Data­sheet DownloadsPins
(mm)
Pitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: