OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-WTBPitch1.25 mmProduct seriesWR-WTB 1.25 mm SMT Male Vertical Shrouded Header

WR-WTB 1.25 mm SMT Male Vertical Shrouded Header

Material Properties
Insulator MaterialPA9T
Insulator Flammability RatingUL94 V-0
ColorIvory
Contact MaterialCopper Alloy
Contact PlatingTin
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +85 °C
ComplianceRoHS
IR1 A
Working Voltage125 V (AC)
Withstanding Voltage250 V (AC)
Contact Resistance20 mΩ
RISO100 MΩ
Pitch1.25 mm
GenderMale
TypeVertical
Certification
UL ApprovalE323964
Packaging Properties
PackagingTape and Reel

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples
653102124022SPEC
6 files 2 1.25 Male Vertical SMT 1 125 PCB 20 max. 7.25 Tape and Reel645001
653103124022SPEC
6 files 3 1.25 Male Vertical SMT 1 125 PCB 20 max. 8.5 Tape and Reel645001
653104124022SPEC
6 files 4 1.25 Male Vertical SMT 1 125 PCB 20 max. 9.75 Tape and Reel645001
653105124022SPEC
6 files 5 1.25 Male Vertical SMT 1 125 PCB 20 max. 11 Tape and Reel645001
653106124022SPEC
6 files 6 1.25 Male Vertical SMT 1 125 PCB 20 max. 12.25 Tape and Reel645001
653107124022SPEC
6 files 7 1.25 Male Vertical SMT 1 125 PCB 20 max. 13.5 Tape and Reel645001
653108124022SPEC
6 files 8 1.25 Male Vertical SMT 1 125 PCB 20 max. 14.75 Tape and Reel645001
653109124022SPEC
6 files 9 1.25 Male Vertical SMT 1 125 PCB 20 max. 16 Tape and Reel645001
653110124022SPEC
6 files 10 1.25 Male Vertical SMT 1 125 PCB 20 max. 17.25 Tape and Reel612690
645001
653111124022SPEC
6 files 11 1.25 Male Vertical SMT 1 125 PCB 20 max. 18.5 Tape and Reel645001
653112124022SPEC
6 files 12 1.25 Male Vertical SMT 1 125 PCB 20 max. 19.75 Tape and Reel645001
653113124022SPEC
6 files 13 1.25 Male Vertical SMT 1 125 PCB 20 max. 21 Tape and Reel645001
653114124022SPEC
6 files 14 1.25 Male Vertical SMT 1 125 PCB 20 max. 22.25 Tape and Reel645001
653115124022SPEC
6 files 15 1.25 Male Vertical SMT 1 125 PCB 20 max. 23.5 Tape and Reel645001
Order Code Data­sheet
653102124022SPEC
653103124022SPEC
653104124022SPEC
653105124022SPEC
653106124022SPEC
653107124022SPEC
653108124022SPEC
653109124022SPEC
653110124022SPEC
653111124022SPEC
653112124022SPEC
653113124022SPEC
653114124022SPEC
653115124022SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: