WE-TEFA Toroidal EMI MgZn Suppression Ferrite

WE-TEFA Toroidal EMI MgZn Suppression Ferrite

Characteristics

  • Ferrite core made of MgZn, a material which works in a wider frequency range than NiZn
  • Many different types for the best possible interference suppression in Automotive applications
  • Operating temperature: -55°C up to 140 °C
  • Automotive approved

Applications

  • In General for: Wires, Coaxial cables, Wire-wrapping cables, Multiconductor wires
  • Data and signal lines
  • On board power supply line
  • Multimedia cable interfaces
  • Various, other cable interfaces

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Ø Cable max.(mm)
Ø OD(mm)
Ø ID(mm)
H(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Material
Alpha-Rack
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
782114075063
SPEC7.5 mm, 12.7 mm, 7.9 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.7.5 mm
Outer Diameter12.7 mm
Inner Diameter7.9 mm
Height6.35 mm
Impedance @ 25 MHz 1 turn22 Ω
Impedance @ 100 MHz 1 turn42 Ω
Impedance @ 25 MHz 2 turns85 Ω
Impedance @ 100 MHz 2 turns168 Ω
Material7E08_4911 
Alpha-Rack
Design Kit
Check availability
782114076130
SPEC7.6 mm, 16.5 mm, 8 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.7.6 mm
Outer Diameter16.5 mm
Inner Diameter8 mm
Height13 mm
Impedance @ 25 MHz 1 turn67 Ω
Impedance @ 100 MHz 1 turn107 Ω
Impedance @ 25 MHz 2 turns274 Ω
Impedance @ 100 MHz 2 turns457 Ω
Material7E08_4911 
Alpha-Rack
Design Kit
Check availability
782114076160
SPEC7.6 mm, 16.5 mm, 8 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.7.6 mm
Outer Diameter16.5 mm
Inner Diameter8 mm
Height16 mm
Impedance @ 25 MHz 1 turn83 Ω
Impedance @ 100 MHz 1 turn131 Ω
Impedance @ 25 MHz 2 turns342 Ω
Impedance @ 100 MHz 2 turns564 Ω
Material7E08_4911 
Alpha-Rack
Design Kit
Check availability
782114095100
SPEC9.5 mm, 20 mm, 10 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.9.5 mm
Outer Diameter20 mm
Inner Diameter10 mm
Height10 mm
Impedance @ 25 MHz 1 turn50 Ω
Impedance @ 100 MHz 1 turn85 Ω
Impedance @ 25 MHz 2 turns203 Ω
Impedance @ 100 MHz 2 turns358 Ω
Material7E08_4911 
Alpha-Rack
Design Kit
Check availability
782114096080
SPEC9.6 mm, 14 mm, 10 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.9.6 mm
Outer Diameter14 mm
Inner Diameter10 mm
Height8 mm
Impedance @ 25 MHz 1 turn22 Ω
Impedance @ 100 MHz 1 turn40 Ω
Impedance @ 25 MHz 2 turns89 Ω
Impedance @ 100 MHz 2 turns175 Ω
Material7E08_4911 
Alpha-Rack
Design Kit
Check availability
782114133064
SPEC13.3 mm, 22.5 mm, 13.8 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.13.3 mm
Outer Diameter22.5 mm
Inner Diameter13.8 mm
Height6.4 mm
Impedance @ 25 MHz 1 turn25 Ω
Impedance @ 100 MHz 1 turn45 Ω
Impedance @ 25 MHz 2 turns102 Ω
Impedance @ 100 MHz 2 turns201 Ω
Material7E08_4911 
Alpha-Rack
Design Kit
Check availability
782114155200
SPEC15.5 mm, 28 mm, 16 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.15.5 mm
Outer Diameter28 mm
Inner Diameter16 mm
Height20 mm
Impedance @ 25 MHz 1 turn74 Ω
Impedance @ 100 MHz 1 turn125 Ω
Impedance @ 25 MHz 2 turns313 Ω
Impedance @ 100 MHz 2 turns588 Ω
Material7E08_4911 
Alpha-Rack
Design Kit
Check availability
782114155130
SPEC15.5 mm, 28 mm, 16 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.15.5 mm
Outer Diameter28 mm
Inner Diameter16 mm
Height13 mm
Impedance @ 25 MHz 1 turn53 Ω
Impedance @ 100 MHz 1 turn92 Ω
Impedance @ 25 MHz 2 turns216 Ω
Impedance @ 100 MHz 2 turns393 Ω
Material7E08_4911 
Alpha-Rack
Design Kit
Check availability

EV EMI suppression

EMC noise cancellation for new EV & HEV applications

EV EMI suppression

EMC noise cancellation for new EV & HEV applications

The rising electrification of motor vehicles is inevitably accompanied by an increase in electromagnetic interference. The use of cable ferrites can significantly reduce these in electric and hybrid vehicles, whether interference signals on lines or electromagnetic field coupling effects. High-performance inductive materials in cable ferrites significantly improve EMC performance. Standard ferrite cable core suppression elements in axial as well in toroidal form are suitable for a wide range of applications with medium and high frequencies. For higher frequencies, these contain a magnesium component. A very wide frequency range is covered by cable ferrites with a new nanocrystalline material (NC).

Grafik

Applications matrix

We offer the complete frequency range

Applications matrix

We offer the complete frequency range

Würth Elektronik cable ferrites are designed to work in all different frequency ranges with best attenuation.

It is essential for the following automotive applications:

  • In EMI suppression against Inverter spikes
  • Attenuate EMI noise induced by the rotor of the electric motor
  • Minimize NVH (Noise vibrations harshness) in the EMC spectrum at power train
  • Special EMI suppression for the junction box interconnections
Grafik

Würth Elektronik offers four different series capable to meet all requirements for your application:

Cable ferrite for all different EMI suppression scenarios

Kabel-Ferrite für das mittlere und obere Frequenzspektrum

EMI suppression for medium-high freq. range

WE-AEFA ring core is an EMC cable ferrite suppressor in an axial as well in toroidal form, special designed for many kinds of applications. The special spectrum suppression is for medium and high frequency noise.  Also available in larger designs.

Die WE-TEFA Ringkerne sind EMV-Kabel-Ferrite mit einer Komponente von Mg. Sie eignen sich mit ihrer Impedanz für höhere Frequenzen als der Standard-Typ.

EMI suppression for higher freq. range

WE-TEFA ring core is an EMC cable ferrite suppressor with a component of Mg, the Impedance supports a higher frequency than a standard type.

Kabel-Ferrite für das untere und mittlere Frequenzspektrum

EMI suppression for medium-low freq. range

WE-TEMA ring core is an EMC cable ferrite suppressor specially designed for the medium frequency range with very high suppression.

Kabel-Ferrite fur ein breites Frequenzspektrum

EMI suppression for a wide-band spectrum

WE-AENA cable ferrites with the latest NC core (nanocrystalline) material technology to provide noise suppression across a very wide frequency range. Available in many different standard sizes.

Assortments

Articles from this product series can be found in the following assortments: