OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for Cable AssemblyMounting StyleSnap Ferrites for Cable AssemblyProduct seriesWE-STAR-TEC

WE-STAR-TEC

Multi-purpose Ferrite

Characteristics

  • With reliable flexible cable fixing, developed in-house
  • Pre-fixing cable system facilitates the assembly process
  • Cable clamping protection
  • Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –25 °C to +105 °C
  • Core material: NiZn

Applications

  • EMC ferrite for the additional EMI suppression in the frequency area from 1 MHz to 1 GHz
  • Fastening for round cables with diameter 3.5 mm to 25.0 mm or if winded more turns through the ferrite
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Products

Order Code Data­sheet Simu­lation DownloadsØ Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
MaterialL
(mm)
W
(mm)
H
(mm)
ColorSafety KeyDesign KitAlpha-RackSTAR-CLIP Fixation Samples
74271142SPEC
2 files 3.5 - 5 98 182 401 709 4 W 620 32.6 19 13 Grey74271
742711
742707001
74271142SSPEC
2 files 3.5 - 5 98 182 401 709 4 W 620 32.6 19 13 Black74271
742711
74271111SPEC
2 files 3.5 - 5 175 320 770 800 4 W 620 41 23.4 18 Grey74271
742711
742707001
7427711
74271111SSPEC
2 files 3.5 - 5 175 320 770 800 4 W 620 41 23.4 18 Black74271
742711
7427711
74271112SPEC
2 files 4.5 - 6 176 321 773 806 4 W 620 41 23.4 18 Grey74271
742711
742707001
7427711
74271112SSPEC
2 files 4.5 - 6 176 321 773 806 4 W 620 41 23.4 18 Black74271
742711
7427711
74271131SPEC
2 files 6 - 7.5 145 246 607 755 4 W 620 40 24 20 Grey74271
742711
742707001
7427713
74271131SSPEC
2 files 6 - 7.5 145 246 607 755 4 W 620 40 24 20 Black74271
742711
7427713
74271132SPEC
2 files 7 - 8.5 141 241 603 755 4 W 620 40 24 20 Grey74271
742711
742707001
7427713
74271132SSPEC
2 files 7 - 8.5 141 241 603 755 4 W 620 40 24 20 Black74271
742711
7427713
74271221SPEC
2 files 8.5 - 10.5 151 270 641 783 4 W 620 41.6 33.5 28.4 Grey74271
742711
742707001
7427722
74271221SSPEC
2 files 8.5 - 10.5 151 270 641 783 4 W 620 41.6 33.5 28.4 Black74271
742711
7427722
74271222SPEC
2 files 10.5 - 12.5 145 265 638 779 4 W 620 41.6 33.5 28.4 Grey74271
742711
742707001
7427722
74271222SSPEC
2 files 10.5 - 12.5 145 265 638 779 4 W 620 41.6 33.5 28.4 Black74271
742711
7427722
74271151SPEC
2 files 12 - 15 223 417 892 837 4 W 620 48.4 38.8 35 Grey74271
742707001
742707002
74271151SSPEC
2 files 12 - 15 223 417 892 837 4 W 620 48.4 38.8 35 Black74271
74271211SPEC
2 files 17 - 21 232 425 889 982 4 W 620 55.4 46.5 43 Grey74271
742707001
742707002
74271211SSPEC
2 files 17 - 21 232 425 889 982 4 W 620 55.4 46.5 43 Black74271
74271251SPEC
2 files 22 - 25 306 525 1249 836 4 W 620 61.3 59.5 55 Grey74271
742707001
742707002
74271251SSPEC
2 files 22 - 25 306 525 1249 836 4 W 620 61.3 59.5 55 Black74271
Order Code Data­sheet Simu­lation
74271142SPEC
74271142SSPEC
74271111SPEC
74271111SSPEC
74271112SPEC
74271112SSPEC
74271131SPEC
74271131SSPEC
74271132SPEC
74271132SSPEC
74271221SPEC
74271221SSPEC
74271222SPEC
74271222SSPEC
74271151SPEC
74271151SSPEC
74271211SPEC
74271211SSPEC
74271251SPEC
74271251SSPEC
Samples
Order Code Data­sheet Simu­lation DownloadsØ Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
MaterialL
(mm)
W
(mm)
H
(mm)
ColorSafety KeyDesign KitAlpha-RackSTAR-CLIP Fixation Samples

Assortments

Articles from this product series can be found in the following assortments: