Size | Dimensions | L (mm) | W (mm) | H (mm) | Fl (mm) | Mount | |
---|---|---|---|---|---|---|---|
0402 | 1 | 0.5 | 0.5 | 0.25 | SMT | ||
0603 | 1.6 | 0.8 | 0.8 | 0.3 | SMT | ||
0805 | 2 | 1.2 | 0.9 | 0.5 | SMT | ||
1206 | 3.2 | 1.6 | 1.1 | 0.5 | SMT | ||
1806 | 4.5 | 1.6 | 1.6 | 0.5 | SMT | ||
1812 | 4.5 | 3.2 | 1.5 | 0.5 | SMT |
LTSpice files
Characteristics
- Reliable Ni-Sn electrodes
- High rated current up to 5 A
- Operating temperature: –55 ºC to +125 ºC
Applications
- Perfect as data line filter and for uncoupling of distribution voltage
- This special SMT chip bead ferrites can be put directly on the printed circuit board. They offer excellent anti-EMI properties and low DC-resistance. Placed very close next to the interference source even with smallest size 0402, maximal impedance at 1000 Ω can be reached.
- High Speed: "High Speed" SMT ferrites WE-CBF have lower impedance in the lower frequency ranges thus they have only a low attenuation for fast signals. Application e.g. USB 2.0, IEEE 1394, LVDS
- Wide Band:"Wide Band" SMT ferrites WE-CBF already show high impedance in low frequency range. Therefore they are wide band through the whole spectrum. Application e.g. control signals, RS232, RS422, DC/DC converter
- High Current: "High Current" SMT ferrites WE-CBF are designed for high current (over 1 A). The rated current refers to 40 K self-heating. High current SMT ferrites are available in all three types (High Speed, Wide Band and High Frequency).Application e.g. power supply, DC/DC converter
- Advice: Pay attention for the use of SMT-Ferrites for high rated current >1 A and ambient temperature over +85°C that the rated current has to be reduced when temperature is above +85°C (Derating).
- At +100°C environment temperature the maximal rated current has to add up to only 60% of the data sheet value, without an overload of the component.
Products
All
0402
0603
0805
1206
1806
1812
Order Code | Datasheet | Simulation | Downloads | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC (Ω) | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
782423100 | SPEC | 8 files | 10 | 17 | 1500 | 0.03 | High Current | 782792 | ||
782853200 | SPEC | 8 files | 20 | 35 | 5000 | 0.008 | High Current | 782792 | ||
782853270 | SPEC | 8 files | 27 | 45 | 4000 | 0.015 | High Current | 782792 | ||
782763480 | SPEC | 8 files | 48 | 90 | 6000 | 0.005 | High Current | – | ||
782963560 | SPEC | 8 files | 56 | 90 | 5000 | 0.008 | High Current | 782792 | ||
782963600 | SPEC | 8 files | 60 | 120 | 6000 | 0.01 | High Current | – | ||
782963610 | SPEC | 8 files | 60 | 120 | 6000 | 0.008 | High Current | – | ||
782632620 | SPEC | 8 files | 62 | 95 | 500 | 0.15 | Wide Band | 782792 | ||
782633620 | SPEC | 8 files | 62 | 98 | 2500 | 0.04 | High Current | 782792 | ||
782853680 | SPEC | 8 files | 68 | 110 | 3000 | 0.025 | High Current | 782792 | ||
782423700 | SPEC | 8 files | 70 | 140 | 1000 | 0.09 | High Current | 782792 | ||
782965700 | SPEC | 7 files | 70 | 120 | 6000 | 0.008 | High Current | – | ||
782763700 | SPEC | 8 files | 70 | 105 | 500 | 0.15 | High Speed | – | ||
782963800 | SPEC | 8 files | 80 | 140 | 3000 | 0.04 | High Current | – | ||
782763800 | SPEC | 8 files | 80 | 160 | 4000 | 0.02 | High Current | – | ||
782763820 | SPEC | 8 files | 82 | 130 | 3000 | 0.025 | High Current | 782792 | ||
782963820 | SPEC | 8 files | 82 | 110 | 3500 | 0.02 | High Current | 782792 | ||
782853910 | SPEC | 8 files | 91 | 105 | 2000 | 0.06 | High Current | 782792 | ||
782422101 | SPEC | 8 files | 100 | 180 | 500 | 0.3 | Wide Band | 782792 | ||
782631101 | SPEC | 8 files | 100 | 610 | 500 | 0.2 | High Speed | 782792 | ||
782631111 | SPEC | 8 files | 100 | 125 | 500 | 0.12 | Wide Band | – | ||
782632121 | SPEC | 8 files | 120 | 190 | 500 | 0.2 | Wide Band | 782792 | ||
782853121 | SPEC | 8 files | 120 | 180 | 2500 | 0.035 | High Current | 782792 | ||
782853131 | SPEC | 8 files | 120 | 180 | 3000 | 0.03 | High Current | – | ||
782631141 | SPEC | 8 files | 120 | 180 | 2000 | 0.05 | High Current | – | ||
782422121 | SPEC | 8 files | 120 | 200 | 500 | 0.2 | Wide Band | – | ||
782965121 | SPEC | 7 files | 120 | 190 | 3000 | 0.04 | High Current | – | ||
782631131 | SPEC | 8 files | 120 | 200 | 500 | 0.12 | Wide Band | – | ||
782632181 | SPEC | 8 files | 180 | 280 | 500 | 0.2 | Wide Band | 782792 | ||
782422181 | SPEC | 8 files | 180 | 260 | 400 | 0.3 | Wide Band | – | ||
782422221 | SPEC | 8 files | 220 | 330 | 400 | 0.3 | Wide Band | 782792 | ||
782853221 | SPEC | 8 files | 220 | 290 | 2000 | 0.05 | High Current | 782792 | ||
782422231 | SPEC | 8 files | 220 | 360 | 300 | 0.35 | Wide Band | – | ||
782853231 | SPEC | 8 files | 220 | 330 | 3000 | 0.05 | High Current | – | ||
782422241 | SPEC | 8 files | 240 | 290 | 300 | 0.35 | Wide Band | – | ||
782762301 | SPEC | 8 files | 300 | 360 | 500 | 0.1 | Wide Band | 782792 | ||
782422301 | SPEC | 8 files | 300 | 400 | 200 | 0.7 | Wide Band | – | ||
782853301 | SPEC | 8 files | 300 | 350 | 3000 | 0.05 | High Current | – | ||
782763301 | SPEC | 8 files | 300 | 330 | 3000 | 0.06 | High Current | – | ||
782853321 | SPEC | 8 files | 320 | 370 | 2000 | 0.05 | High Current | – | ||
782422331 | SPEC | 8 files | 330 | 640 | 300 | 0.5 | Wide Band | 782792 | ||
782631331 | SPEC | 8 files | 330 | 690 | 400 | 0.25 | High Speed | 782792 | ||
782853331 | SPEC | 8 files | 330 | 375 | 3000 | 0.05 | High Current | – | ||
782853401 | SPEC | 8 files | 400 | 500 | 300 | 0.3 | Wide Band | – | ||
782763501 | SPEC | 8 files | 500 | 610 | 2500 | 0.06 | High Current | – | ||
782422511 | SPEC | 8 files | 510 | 730 | 200 | 0.8 | Wide Band | 782792 | ||
782632511 | SPEC | 8 files | 510 | 610 | 300 | 0.35 | Wide Band | 782792 | ||
782853561 | SPEC | 8 files | 560 | 600 | 1500 | 0.1 | High Current | 782792 | ||
782422601 | SPEC | 8 files | 600 | 800 | 200 | 0.8 | Wide Band | 782792 | ||
782633601 | SPEC | 8 files | 600 | 660 | 1000 | 0.2 | High Current | 782792 | ||
782853601 | SPEC | 8 files | 600 | 700 | 500 | 0.3 | Wide Band | – | ||
782853611 | SPEC | 8 files | 600 | 700 | 2000 | 0.11 | High Current | – | ||
782965601 | SPEC | 7 files | 600 | 900 | 3000 | 0.04 | High Current | – | ||
782422611 | SPEC | 8 files | 600 | 900 | 300 | 0.6 | Wide Band | – | ||
782763601 | SPEC | 8 files | 600 | 650 | 2500 | 0.048 | High Current | – | ||
782763621 | SPEC | 8 files | 620 | 620 | 1500 | 0.1 | High Current | 782792 | ||
782853701 | SPEC | 8 files | 700 | 730 | 1500 | 0.1 | High Current | – | ||
782965781 | SPEC | 7 files | 780 | 1300 | 3000 | 0.04 | High Current | – | ||
782963851 | SPEC | 8 files | 850 | 1250 | 1500 | 0.1 | High Current | – | ||
782422102 | SPEC | 8 files | 1000 | 1200 | 200 | 1 | Wide Band | 782792 | ||
782632102 | SPEC | 8 files | 1000 | 1100 | 200 | 0.5 | Wide Band | 782792 | ||
782851102 | SPEC | 8 files | 1000 | 1100 | 300 | 0.35 | High Speed | 782792 | ||
782763102 | SPEC | 8 files | 1000 | 1200 | 1000 | 0.3 | High Current | 782792 | ||
782963201 | SPEC | 8 files | 1000 | 1020 | 1500 | 0.09 | High Current | – | ||
782853102 | SPEC | 8 files | 1000 | 1000 | 1000 | 0.3 | High Current | – | ||
782853112 | SPEC | 8 files | 1100 | 1400 | 800 | 0.3 | High Current | 782792 | ||
782853152 | SPEC | 8 files | 1500 | 1800 | 700 | 0.35 | High Current | 782792 | ||
782853162 | SPEC | 8 files | 1500 | 1800 | 1000 | 0.3 | High Current | – | ||
782631182 | SPEC | 8 files | 1800 | 2300 | 100 | 0.75 | High Speed | 782792 | ||
782851212 | SPEC | 8 files | 2000 | 2000 | 400 | 0.42 | High Speed | – | ||
782851202 | SPEC | 8 files | 2200 | 2200 | 200 | 0.45 | High Speed | 782792 | ||
782631222 | SPEC | 8 files | 2200 | 2250 | 150 | 0.8 | High Speed | – |
Order Code | Datasheet | Simulation |
---|---|---|
782423100 | SPEC | |
782853200 | SPEC | |
782853270 | SPEC | |
782763480 | SPEC | |
782963560 | SPEC | |
782963600 | SPEC | |
782963610 | SPEC | |
782632620 | SPEC | |
782633620 | SPEC | |
782853680 | SPEC | |
782423700 | SPEC | |
782965700 | SPEC | |
782763700 | SPEC | |
782963800 | SPEC | |
782763800 | SPEC | |
782763820 | SPEC | |
782963820 | SPEC | |
782853910 | SPEC | |
782422101 | SPEC | |
782631101 | SPEC | |
782631111 | SPEC | |
782632121 | SPEC | |
782853121 | SPEC | |
782853131 | SPEC | |
782631141 | SPEC | |
782422121 | SPEC | |
782965121 | SPEC | |
782631131 | SPEC | |
782632181 | SPEC | |
782422181 | SPEC | |
782422221 | SPEC | |
782853221 | SPEC | |
782422231 | SPEC | |
782853231 | SPEC | |
782422241 | SPEC | |
782762301 | SPEC | |
782422301 | SPEC | |
782853301 | SPEC | |
782763301 | SPEC | |
782853321 | SPEC | |
782422331 | SPEC | |
782631331 | SPEC | |
782853331 | SPEC | |
782853401 | SPEC | |
782763501 | SPEC | |
782422511 | SPEC | |
782632511 | SPEC | |
782853561 | SPEC | |
782422601 | SPEC | |
782633601 | SPEC | |
782853601 | SPEC | |
782853611 | SPEC | |
782965601 | SPEC | |
782422611 | SPEC | |
782763601 | SPEC | |
782763621 | SPEC | |
782853701 | SPEC | |
782965781 | SPEC | |
782963851 | SPEC | |
782422102 | SPEC | |
782632102 | SPEC | |
782851102 | SPEC | |
782763102 | SPEC | |
782963201 | SPEC | |
782853102 | SPEC | |
782853112 | SPEC | |
782853152 | SPEC | |
782853162 | SPEC | |
782631182 | SPEC | |
782851212 | SPEC | |
782851202 | SPEC | |
782631222 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC (Ω) | Type | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: