Thetis-I & EV-Kits

Radio Module 2.4 GHz with Wirepas Mesh protocol

Thetis-I & EV-Kits
Thetis-I & EV-Kits

Characteristics

  • Create a free account at developer.wirepas.com to get extensive information and documentation on Wirepas.
  • Wirepas routing mesh protocol, optimized for ultra-low energy consumption
  • High scalability: ideal for large IoT networks
  • Low-energy and low-latency modus
  • Remote nodes' configuration
  • Authentication & Encryption
  • Standalone or host-controlled operation
  • Base or custom firmware solutions
  • Nano SIM size: 8 x 12 x 2 mm
  • Smart antenna configuration (2-in-1 Module)
  • Nordic Semiconductor SoC nRF52840
  • +6 dBm TX power (ERP: 4 dBm)
  • 1 MB flash memory, 256 kB RAM
  • CE, FCC, IC certification
  • Software-Tool: Wirepas commander

Applications

  • Long life battery driven IoT networks
  • Supply chain
  • Asset tracking
  • Smart lighting
  • Smart metering

Products

All
Thetis-I
USB Funk-Stick
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
L(mm)
W(mm)
H(mm)
USB Radio Stick
Radio Module
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2611011021010
SPECThetis-I, 2402 - 2480, 400 m

Not recommended for new designs

Production is active but not recommended for new designs. Please check spec for product status notification (PSN).

Simu­lation
Man­ual
Availability
–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionThetis-I 
Frequency Range 2402 - 2480
Line of Sight Range400 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-90 dBm
Output Power 50 Ohm6 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.1000 kbps
Antenna Connector TypeRF pad and internal antenna 
–
–
–
USB Radio Stick
Radio Module –
–Check availability
2611086021011
SPECThetis-I USB radio stick, 2402 - 2480, 315 m

Not recommended for new designs

Production is active but not recommended for new designs. Please check spec for product status notification (PSN).

Simu­lation
Man­ual
Availability
–
Downloads–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionThetis-I USB radio stick 
Frequency Range 2402 - 2480
Line of Sight Range315 m
–
–
–
–
–
RF Bitrate max.1000 kbps
Antenna Connector Typeinternal antenna 
Length68 mm
Width24 mm
Height12 mm
USB Radio Stick –
Radio Module
–Check availability

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The Wirepas module Commander is an easy-to-use PC software that enables complete control of the Wirepas module via its command interface. This tool offers an intuitive graphical user interface that enables the user to interact with the wireless module and understand the communication protocol between the module and the connected host.
The Wirepas module Commander along with the Wirepas module allows quick prototyping and testing of various features of the Wirepas mesh network.


Exchangeability 2.4 GHz

Choose between Bluetooth®, proprietary radio, BYOF or Wirepas

Take future trends into account and keep the flexibility!
Committing today on a wireless technology for tomorrow seems impossible. How nice would it be to expand your application with different radio protocols at any time without any layout changes. Würth Elektronik offers you a high degree of freedom with the radio module footprint. It is one quality proven hardware base, that prevents you from enormous costs of re-design in future already today. Choose between a Bluetooth®, WirepasTM, Build Your Own Firmware (BYOF), proprietary radio module or the combined variant of proprietary and Bluetooth®.

  • Footprint compatible RF-modules
  • Flexible use of both technologies possible
  • Alternative usage by only changing the RF-module
  • Future-proof circuit with adaptable interface
  • No change in the HW on Host-side required
Footprint on the moon with radio module

Network Topologies

Konventionelle Netzwerktopologien: Point to Point

Conventional Network Topologys: Point to Point

Konventionelle Netzwerktopologien: Star

Conventional Network Topologys: Star

Mesh-Netzwerktopologie

Mesh Network Topology

  • Speed
  • Current consumption
  • Throughput
  • Maximum number of nodes
  • Installation effort
  • Robustness

Mesh Technologies

Flooding Mesh

Each node just forwards the message. We differentiate between synchronous and asynchronous flooding mesh.

Advantages:

  • Easy to use
  • No network organization (installation, change)
  • Size does not matter

Disadvantages:

  • Increased traffic
  • Duty cycle problems

Routing Mesh

The network master or each node knows the path.

Advantages:

  • Shortest/Cheapest path

Disadvantages:

  • Extra network organization traffic
  • Size limitations (master handled)
  • Less robust on network changes
  • Master has to know when adding/removing a node

Asynchronus Mesh

Messages can be transmitted at any time

Advantages:

  • Fast
  • No installation effort
  • No size limitations

Disadvantages:

  • Energy consuming (~100% RX)
  • High probability for radio packet collision

The WE-ProWare Asynchronous Flooding Mesh is integrated into following products

  • [Thyone-I]()
  • [Tarvos-III]()
  • [Thebe-II]()
  • [Thelesto-III]()
  • [Themisto-I]()

Synchronus Mesh

All nodes are synchronized and transmit/receive at determined time slots.

Advantages:

  • Energy efficient (sleeping mostly)
  • Time and frequency hopping possible

Disadvantages:

  • Synchronization effort (master needed)
  • Size limitation
  • Low throughput/High latency

WE-ProWare

Asynchronous flooding mesh capability is integrated into our proprietary firmware for the modules [Thyone-I](), [Tarvos-III](), [Thebe-II](), [Thelesto-III]() & [Themisto-I]().


Wirepas

 

Asynchronous and synchronous routing mesh capability is integrated into our Wirepas module [Thetis-I]().


Wirepas Mesh

Wirepas is an international company with headquarters in Tampere, Finland.

Wirepas is specialized in IoT topics and offers the Wirepas Mesh stack (firmware only) and support to high volume customers. Würth Elektronik is in cooperation with Wirepas to integrate the Wirepas mesh stack into radio chips as well as offering service to our customers to develop Wirepas mesh radio modules based on the existing Nordic Semiconductor nRF platform.

Würth Elektronik is licensed to develop, support and sell standard and custom Wirepas mesh radio modules.


Wirepas Mesh?

Wirepas Mesh is a connectivity protocol for radio modules, optimized for large scale and energy efficient wireless mesh networks in the frequency 2.4 GHz. This innovative technology can be used to create large IoT networks, for example using battery-powered sensors, in which each node also functions as a router.

On a single MCU solution, the application runs on the device itself. On a dual MCU solution, the application runs on a host microcontroller.


Mesh-Protokolls?

Traditional mesh networks suffer in large scale from complex networking tables, congestion and bandwidth issues. Wirepas overcomes these issues by removing network‘s infrastructures and decentralizing network‘s intelligence on the nodes. All networking decisions are done locally by the nodes. Every node:

  • scans automatically the neighborhood and choose the best path to the sink
  • adapts transmit power to neighbor proximity
  • can act as sink, routing or non-routing node
  • can work in low power or low latency mode
  • chooses the best frequency to use locally
  • has a high configurability, interference-tolerance, ultra-low energy consumption: Wirepas mesh software is ideal for large scale and battery-operated networks.

The Thetis-I Evaluation-Kit

For Thetis-I we offer a specific Evaluation kit, which consists of: 1 Mini Evaluation Board, 1 USB Stick and 3 battery driven sensor nodes. Their specific functions are in the picture below.

In case you need a larger test network, you can simply extend your starter kit by purchasing additional pieces of any of the three hardware components ( [mini evaluation board](), [USB stick](), [sensor node]() ).

Together with our proprietary software tool Wirepas Commander, you can setup and test your Wirepas network in few easy step.


Videos

WE meet @ Digital Days 2021: Wirepas Mesh: From Concept to Prototyping

Videos

Manni Talks- Unboxing the Evaluation Kit