Thetis-I & EV-Kits
Thetis-I & EV-Kits
Radio Module 2.4 GHz with Wirepas Mesh protocol
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
L(mm)
W(mm)
H(mm)
Product series
USB Radio Stick
Radio Module
SamplesAvailability & Sample
Thetis-I & EV-Kits
SPECThetis-I, 2402 - 2480, 400 m

Not recommended for new designs

Production is active but not recommended for new designs. Please check spec for product status notification (PSN).

Simu­lation
Man­ual
Availability
–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionThetis-I 
Frequency Range 2402 - 2480
Line of Sight Range400 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-90 dBm
Output Power 50 Ohm6 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.1000 kbps
Antenna Connector TypeRF pad and internal antenna 
–
–
–
Product seriesThetis-I & EV-Kits
USB Radio Stick
Radio Module –
–Check availability
Thetis-I & EV-Kits
SPECThetis-I USB radio stick, 2402 - 2480, 315 m

Not recommended for new designs

Production is active but not recommended for new designs. Please check spec for product status notification (PSN).

Simu­lation
Man­ual
Availability
–
Downloads–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionThetis-I USB radio stick 
Frequency Range 2402 - 2480
Line of Sight Range315 m
–
–
–
–
–
RF Bitrate max.1000 kbps
Antenna Connector Typeinternal antenna 
Length68 mm
Width24 mm
Height12 mm
Product seriesThetis-I & EV-Kits
USB Radio Stick –
Radio Module
–Check availability