WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular
General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
Pitch5 mm
Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-0
Insulator ColorGreen
Terminal Screw MaterialSteel
Terminal Screw PlatingZinc
Wire Guard MaterialBrass
Electrical Properties
IR[cULus]10 A
IR[VDE]10 A
Working Voltage250 V (AC); 300 V (AC)
Working Voltage [cULus]300 V (AC)
Working Voltage [VDE]250 V (AC)
Withstanding Voltage [cULus]1600 V (AC)
Withstanding Voltage [VDE]2000 V (AC)
RC20 mΩ
RC20 mΩ
Mechanical Properties
Wire Strip Length5 up to 6 (mm)
ScrewM3
Certification
cULus ApprovalE315414
VDE Approval40022608
VDE Approval40022608 [ Type : 213 ]
Packaging Properties
PackagingBox

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Pins
PCB/Cable/Panel
Modularity
Type
Wire Section
Design Kit
Samples
691213710002
2, Rising Cage Clamp, PCB
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
Design Kit
691213710003
3, Rising Cage Clamp, PCB
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
Design Kit

Tailored to your needs

Custom & Standard Terminal Blocks

Tailored to your needs

Custom & Standard Terminal Blocks

In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.

  • Highly customized products
  • Over 2000 standard articles
  • Available from stock without MOQ
  • Personalized modifications of standard parts for small quantities
  • Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

cm-weplus-printing

Ink Jet

Printing for your terminal blocks (e.g. coding, personalization)

m-weplus-coding-pins

Coding

Installation of coding pins according to keying specification

cm-weplus-color-coding

Color Coding

For selected series according to your specifications (412B / 412MB / 413B)

cm-weplus-assembly

Assembly

Rapid assembly of pin numbers according to your needs

Examples of Highly Customized Products

In House Design & Consulting

cm-wr-tbl-product-design

Product Design

cm-wr-tbl-tooling-design

Tooling Design

cm-wr-tbl-machines-design

Machines Design

cm-wr-tbl-prototyping

Prototyping & Production

Assortments

Articles from this product series can be found in the following assortments: