Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 4; 6; 8; 10; 12; 16; 18; 20; 22; 24; 26; 32; 34; 40 |
Material Properties | |
---|---|
Insulator Material | Nylon 9T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 2.54 mm |
Durability | 25 Mating cycles |
Rows | Dual |
Gender | Socket Header |
Type | Bottom Entry Large |
Electrical Properties | |
---|---|
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
613004216921 | SPEC | 6 files | 4 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
613006216921 | SPEC | 6 files | 6 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
613008216921 | SPEC | 6 files | 8 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | 613001 | |
613010216921 | SPEC | 6 files | 10 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | 613001 | |
613012216921 | SPEC | 6 files | 12 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
613016216921 | SPEC | 6 files | 16 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
613018216921 | SPEC | 6 files | 18 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
613020216921 | SPEC | 6 files | 20 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | 613001 | |
613022216921 | SPEC | 6 files | 22 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
613024216921 | SPEC | 6 files | 24 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
613026216921 | SPEC | 6 files | 26 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
613032216921 | SPEC | 6 files | 32 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
613034216921 | SPEC | 6 files | 34 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
613040216921 | SPEC | 3 files | 40 | – | – | – | 3 | Tube | – |
Order Code | Datasheet |
---|---|
613004216921 | SPEC |
613006216921 | SPEC |
613008216921 | SPEC |
613010216921 | SPEC |
613012216921 | SPEC |
613016216921 | SPEC |
613018216921 | SPEC |
613020216921 | SPEC |
613022216921 | SPEC |
613024216921 | SPEC |
613026216921 | SPEC |
613032216921 | SPEC |
613034216921 | SPEC |
613040216921 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: