en

Cart

Your cart is empty.

Lighting Development Kit

Order Code 150001

Characteristics

  • With MagI3C Power Module 172 946 001
  • Intensity of each channel can be adjusted individually (dimming 0 - 100%)
  • APP "WEilluminate" to perform dimming
  • PWM dimming method – controlled by PIC16F1527microcontroller. Dimming profiles and colors can be stored
  • Horticulture LED panel for plant grow with Deep Blue, Hyper Red, Far Red and White and up to 30umol/s output
  • Conducted and radiated EMI compliant (EN55015)
  • Good thermal behavior

Applications

  • The 2 in 1 Lighting Development Kit provides an easy solution to either mix RGBW color for different lighting situations or amplify the growth of plants with the horticulture panel.

Pre-order version 2.0 now!

Pre-order now with a click on the button "Order Development Kit" and get one of the first Lighting Development Kits in the new version 2 as soon as they are available.

Videos

#askLorandt explains: The benefits of using LEDs in horticultural applications

Videos

Würth Elektronik Webinar: LED driving and dimming made simple with MagI³C Power Modules