OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyZIF Connectors (Zero Insertion Force)Product seriesWR-FPC 1.00 mm SMT ZIF Horizontal Top Contact

WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact

WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact
General Information
Pitch1 mm
Material Properties
Insulator MaterialPPS
Contact MaterialPhosphor Bronze
Contact Plating100 (µ") Tin over 50 (µ") Nickel
Contact TypeStamped

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples
68610414122SPEC
7 files 4 1 Horizontal 11 1 125 Tape and Reel 20 max.687001
68610614122SPEC
7 files 6 1 Horizontal 13 1 125 Tape and Reel 20 max.687001
68610814122SPEC
7 files 8 1 Horizontal 15 1 125 Tape and Reel 20 max.687001
68611014122SPEC
7 files 10 1 Horizontal 17 1 125 Tape and Reel 20 max.612690
687001
68611114122SPEC
7 files 11 1 Horizontal 18 1 125 Tape and Reel 20 max.687001
68611214122SPEC
7 files 12 1 Horizontal 19 1 125 Tape and Reel 20 max.687001
68611414122SPEC
7 files 14 1 Horizontal 21 1 125 Tape and Reel 20 max.687001
68611514122SPEC
7 files 15 1 Horizontal 22 1 125 Tape and Reel 20 max.687001
68611614122SPEC
7 files 16 1 Horizontal 23 1 125 Tape and Reel 20 max.687001
68611814122SPEC
7 files 18 1 Horizontal 25 1 125 Tape and Reel 20 max.687001
68612014122SPEC
7 files 20 1 Horizontal 27 1 125 Tape and Reel 20 max.687001
68612214122SPEC
7 files 22 1 Horizontal 29 1 125 Tape and Reel 20 max.687001
68612414122SPEC
7 files 24 1 Horizontal 31 1 125 Tape and Reel 20 max.687001
68612614122SPEC
7 files 26 1 Horizontal 33 1 125 Tape and Reel 20 max.687001
68612814122SPEC
7 files 28 1 Horizontal 35 1 125 Tape and Reel 20 max.687001
68613014122SPEC
7 files 30 1 Horizontal 37 1 125 Tape and Reel 20 max.687001
Order Code Data­sheet
68610414122SPEC
68610614122SPEC
68610814122SPEC
68611014122SPEC
68611114122SPEC
68611214122SPEC
68611414122SPEC
68611514122SPEC
68611614122SPEC
68611814122SPEC
68612014122SPEC
68612214122SPEC
68612414122SPEC
68612614122SPEC
68612814122SPEC
68613014122SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: