OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyWR-FFC Flat Flexible CableProduct seriesWR-FFC 0.50 mm Flat Flexible Cable Type 2 (Contacts opposite)

WR-FFC 0.50 mm Flat Flexible Cable Type 2 (Contacts opposite)

WR-FFC 0.50 mm Flat Flexible Cable Type 2 (Contacts opposite)
General Information
Pitch0.5 mm
Material Properties
Insulator MaterialPET (White)
Tape MaterialPET (Blue)
Contact MaterialCopper
Contact PlatingTin

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V)
Contact Resistance
(mΩ)
Tol. RDesign Kit Samples
687706050002SPEC
2 files 6 0.5 Type 2 50 0.5 60 20 max.
687706100002SPEC
2 files 6 0.5 Type 2 100 0.5 60 20 max.
687706200002SPEC
2 files 6 0.5 Type 2 200 0.5 60 20 max.
687706152002SPEC
2 files 6 0.5 Type 2 152 0.5 60 20 max.
687708050002SPEC
2 files 8 0.5 Type 2 50 0.5 60 20 max.
687708100002SPEC
2 files 8 0.5 Type 2 100 0.5 60 20 max.
687708200002SPEC
2 files 8 0.5 Type 2 200 0.5 60 20 max.
687708152002SPEC
2 files 8 0.5 Type 2 152 0.5 60 20 max.
687710050002SPEC
2 files 10 0.5 Type 2 50 0.5 60 20 max.687001
687710100002SPEC
2 files 10 0.5 Type 2 100 0.5 60 20 max.
687710200002SPEC
2 files 10 0.5 Type 2 200 0.5 60 20 max.
687710152002SPEC
2 files 10 0.5 Type 2 152 0.5 60 20 max.
687712050002SPEC
2 files 12 0.5 Type 2 50 0.5 60 20 max.
687712100002SPEC
2 files 12 0.5 Type 2 100 0.5 60 20 max.
687712200002SPEC
2 files 12 0.5 Type 2 200 0.5 60 20 max.
687712152002SPEC
2 files 12 0.5 Type 2 152 0.5 60 20 max.
687714050002SPEC
2 files 14 0.5 Type 2 50 0.5 60 20 max.
687714100002SPEC
2 files 14 0.5 Type 2 100 0.5 60 20 max.
687714200002SPEC
2 files 14 0.5 Type 2 200 0.5 60 20 max.
687714152002SPEC
2 files 14 0.5 Type 2 152 0.5 60 20 max.
687716050002SPEC
2 files 16 0.5 Type 2 50 0.5 60 20 max.
687716100002SPEC
2 files 16 0.5 Type 2 100 0.5 60 20 max.
687716200002SPEC
2 files 16 0.5 Type 2 200 0.5 60 20 max.
687716152002SPEC
2 files 16 0.5 Type 2 152 0.5 60 20 max.
687718050002SPEC
2 files 18 0.5 Type 2 50 0.5 60 20 max.
687718100002SPEC
2 files 18 0.5 Type 2 100 0.5 60 20 max.
687718200002SPEC
2 files 18 0.5 Type 2 200 0.5 60 20 max.
687718152002SPEC
2 files 18 0.5 Type 2 152 0.5 60 20 max.
687720050002SPEC
2 files 20 0.5 Type 2 50 0.5 60 20 max.612690
687001
687720100002SPEC
2 files 20 0.5 Type 2 100 0.5 60 20 max.
687720200002SPEC
2 files 20 0.5 Type 2 200 0.5 60 20 max.
687720152002SPEC
2 files 20 0.5 Type 2 152 0.5 60 20 max.
687722050002SPEC
2 files 22 0.5 Type 2 50 0.5 60 20 max.
687722100002SPEC
2 files 22 0.5 Type 2 100 0.5 60 20 max.
687722200002SPEC
2 files 22 0.5 Type 2 200 0.5 60 20 max.
687722152002SPEC
2 files 22 0.5 Type 2 152 0.5 60 20 max.
687724050002SPEC
2 files 24 0.5 Type 2 50 0.5 60 20 max.
687724100002SPEC
2 files 24 0.5 Type 2 100 0.5 60 20 max.
687724200002SPEC
2 files 24 0.5 Type 2 200 0.5 60 20 max.
687724152002SPEC
2 files 24 0.5 Type 2 152 0.5 60 20 max.
687726050002SPEC
2 files 26 0.5 Type 2 50 0.5 60 20 max.
687726100002SPEC
2 files 26 0.5 Type 2 100 0.5 60 20 max.
687726200002SPEC
2 files 26 0.5 Type 2 200 0.5 60 20 max.
687726152002SPEC
2 files 26 0.5 Type 2 152 0.5 60 20 max.
687728050002SPEC
2 files 28 0.5 Type 2 50 0.5 60 20 max.
687728100002SPEC
2 files 28 0.5 Type 2 100 0.5 60 20 max.
687728200002SPEC
2 files 28 0.5 Type 2 200 0.5 60 20 max.
687728152002SPEC
2 files 28 0.5 Type 2 152 0.5 60 20 max.
687730050002SPEC
2 files 30 0.5 Type 2 50 0.5 60 20 max.
687730100002SPEC
2 files 30 0.5 Type 2 100 0.5 60 20 max.
687730200002SPEC
2 files 30 0.5 Type 2 200 0.5 60 20 max.
687730152002SPEC
2 files 30 0.5 Type 2 152 0.5 60 20 max.
687732050002SPEC
2 files 32 0.5 Type 2 50 0.5 60 20 max.
687732100002SPEC
2 files 32 0.5 Type 2 100 0.5 60 20 max.
687732200002SPEC
2 files 32 0.5 Type 2 200 0.5 60 20 max.
687732152002SPEC
2 files 32 0.5 Type 2 152 0.5 60 20 max.
687733050002SPEC
2 files 33 0.5 Type 2 50 0.5 60 20 max.
687733100002SPEC
2 files 33 0.5 Type 2 100 0.5 60 20 max.
687733200002SPEC
2 files 33 0.5 Type 2 200 0.5 60 20 max.
687733152002SPEC
2 files 33 0.5 Type 2 152 0.5 60 20 max.
687734050002SPEC
2 files 34 0.5 Type 2 50 0.5 60 20 max.
687734100002SPEC
2 files 34 0.5 Type 2 100 0.5 60 20 max.
687734200002SPEC
2 files 34 0.5 Type 2 200 0.5 60 20 max.
687734152002SPEC
2 files 34 0.5 Type 2 152 0.5 60 20 max.
687735050002SPEC
2 files 35 0.5 Type 2 50 0.5 60 20 max.
687735100002SPEC
2 files 35 0.5 Type 2 100 0.5 60 20 max.
687735200002SPEC
2 files 35 0.5 Type 2 200 0.5 60 20 max.
687735152002SPEC
2 files 35 0.5 Type 2 152 0.5 60 20 max.
687740050002SPEC
2 files 40 0.5 Type 2 50 0.5 60 20 max.687001
687740100002SPEC
2 files 40 0.5 Type 2 100 0.5 60 20 max.
687740200002SPEC
2 files 40 0.5 Type 2 200 0.5 60 20 max.
687740152002SPEC
2 files 40 0.5 Type 2 152 0.5 60 20 max.
687745050002SPEC
2 files 45 0.5 Type 2 50 0.5 60 20 max.
687745100002SPEC
2 files 45 0.5 Type 2 100 0.5 60 20 max.
687745200002SPEC
2 files 45 0.5 Type 2 200 0.5 60 20 max.
687745152002SPEC
2 files 45 0.5 Type 2 152 0.5 60 20 max.
687750050002SPEC
2 files 50 0.5 Type 2 50 0.5 60 20 max.
687750100002SPEC
2 files 50 0.5 Type 2 100 0.5 60 20 max.
687750200002SPEC
2 files 50 0.5 Type 2 200 0.5 60 20 max.
687750152002SPEC
2 files 50 0.5 Type 2 152 0.5 60 20 max.
Order Code Data­sheet
687706050002SPEC
687706100002SPEC
687706200002SPEC
687706152002SPEC
687708050002SPEC
687708100002SPEC
687708200002SPEC
687708152002SPEC
687710050002SPEC
687710100002SPEC
687710200002SPEC
687710152002SPEC
687712050002SPEC
687712100002SPEC
687712200002SPEC
687712152002SPEC
687714050002SPEC
687714100002SPEC
687714200002SPEC
687714152002SPEC
687716050002SPEC
687716100002SPEC
687716200002SPEC
687716152002SPEC
687718050002SPEC
687718100002SPEC
687718200002SPEC
687718152002SPEC
687720050002SPEC
687720100002SPEC
687720200002SPEC
687720152002SPEC
687722050002SPEC
687722100002SPEC
687722200002SPEC
687722152002SPEC
687724050002SPEC
687724100002SPEC
687724200002SPEC
687724152002SPEC
687726050002SPEC
687726100002SPEC
687726200002SPEC
687726152002SPEC
687728050002SPEC
687728100002SPEC
687728200002SPEC
687728152002SPEC
687730050002SPEC
687730100002SPEC
687730200002SPEC
687730152002SPEC
687732050002SPEC
687732100002SPEC
687732200002SPEC
687732152002SPEC
687733050002SPEC
687733100002SPEC
687733200002SPEC
687733152002SPEC
687734050002SPEC
687734100002SPEC
687734200002SPEC
687734152002SPEC
687735050002SPEC
687735100002SPEC
687735200002SPEC
687735152002SPEC
687740050002SPEC
687740100002SPEC
687740200002SPEC
687740152002SPEC
687745050002SPEC
687745100002SPEC
687745200002SPEC
687745152002SPEC
687750050002SPEC
687750100002SPEC
687750200002SPEC
687750152002SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V)
Contact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: