Too many results (XXX). Only the first 100 results are shown. Please narrow down your search.
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|
618009233721 | SPEC
| 6 files | 9 | Male | Angled | -55 °C up to +105 °C | 125 | |
618015233721 | SPEC
| 6 files | 15 | Male | Angled | -55 °C up to +105 °C | 125 | |
618025233721 | SPEC
| 6 files | 25 | Male | Angled | -55 °C up to +105 °C | 125 | |
618037233721 | SPEC
| 6 files | 37 | Male | Angled | -55 °C up to +105 °C | 125 | |
Order Code | Datasheet |
---|
618009233721 | SPEC
|
618015233721 | SPEC
|
618025233721 | SPEC
|
618037233721 | SPEC
|
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|