
Kind Properties | |
---|---|
Pitch | 2.54 mm |
Gender | Transition |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 up to +105 °C |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Pins (mm) | Pitch (mm) | Gender | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61200622323 | SPEC | 6 files | 6 | 2.54 | Transition | 13.07 | 1 | 250 | 20 | max. | Tray | 612001 | |
61200822323 | SPEC | 6 files | 8 | 2.54 | Transition | 15.61 | 1 | 250 | 20 | max. | Tray | – | |
61201022323 | SPEC | 6 files | 10 | 2.54 | Transition | 18.15 | 1 | 250 | 20 | max. | Tray | 612001 | |
61201422323 | SPEC | 6 files | 14 | 2.54 | Transition | 23.23 | 1 | 250 | 20 | max. | Tray | 612001 | |
61201622323 | SPEC | 6 files | 16 | 2.54 | Transition | 25.77 | 1 | 250 | 20 | max. | Tray | 612001 612690 | |
61202022323 | SPEC | 6 files | 20 | 2.54 | Transition | 30.85 | 1 | 250 | 20 | max. | Tray | 612001 | |
61202622323 | SPEC | 6 files | 26 | 2.54 | Transition | 38.47 | 1 | 250 | 20 | max. | Tray | 612001 | |
61203422323 | SPEC | 6 files | 34 | 2.54 | Transition | 48.63 | 1 | 250 | 20 | max. | Tray | 612001 | |
61204022323 | SPEC | 6 files | 40 | 2.54 | Transition | 56.25 | 1 | 250 | 20 | max. | Tray | 612001 | |
61205022323 | SPEC | 6 files | 50 | 2.54 | Transition | 68.95 | 1 | 250 | 20 | max. | Tray | 612001 |
Order Code | Datasheet |
---|---|
61200622323 | SPEC |
61200822323 | SPEC |
61201022323 | SPEC |
61201422323 | SPEC |
61201622323 | SPEC |
61202022323 | SPEC |
61202622323 | SPEC |
61203422323 | SPEC |
61204022323 | SPEC |
61205022323 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (mm) | Pitch (mm) | Gender | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|
Tools
Assortments
Articles from this product series can be found in the following assortments: