OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-BHD Box HeaderPitch2.00 mmGenderFemaleProduct seriesWR-BHD 2.00 mm Board to Cable Transition Connector

WR-BHD 2.00 mm Board to Cable Transition Connector

WR-BHD 2.00 mm Board to Cable Transition Connector
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
ColorBlack
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +125 °C
ComplianceRoHS
Working Voltage250 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Pitch2 mm
GenderTransition
Certification
UL ApprovalE323964
Packaging Properties
PackagingTray

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples
62501022323SPEC
6 files 10 2 Transition 14.1 1 250 20 max. Tray612001
612690
62501422323SPEC
6 files 14 2 Transition 18.1 1 250 20 max. Tray612001
62502022323SPEC
6 files 20 2 Transition 24.1 1 250 20 max. Tray612001
62502622323SPEC
6 files 26 2 Transition 30.1 1 250 20 max. Tray612001
62503022323SPEC
6 files 30 2 Transition 34.1 1 250 20 max. Tray612001
62503422323SPEC
6 files 34 2 Transition 38.1 1 250 20 max. Tray612001
62504022323SPEC
6 files 40 2 Transition 44.1 1 250 20 max. Tray612001
62505022323SPEC
6 files 50 2 Transition 54.1 1 250 20 max. Tray612001
Order Code Data­sheet
62501022323SPEC
62501422323SPEC
62502022323SPEC
62502622323SPEC
62503022323SPEC
62503422323SPEC
62504022323SPEC
62505022323SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: