Material Properties | |
---|---|
Insulator Material | PVC |
Insulator Color | Grey with Red Marking on 1st Conductor |
General Information | |
---|---|
Operating Temperature | -25 °C up to +105 °C |
Withstanding Voltage | 2000 V (AC) |
RISO | 100 MΩ |
Unbalanced Impedance | 90 Ω |
Pitch | 1 mm |
Certification | |
---|---|
cULus Approval | E328849 |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 28 (AWG) |
Stranded Wire Section (Metric) | 0.089 (mm²) |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | L (mm) | IR (A) | Stranded Wire Section (AWG) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
63901015621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | 10 | 1 | 28 (AWG) | Bag | 612001 | |
63901415621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | 14 | 1 | 28 (AWG) | Bag | 612001 | |
63901615621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | 16 | 1 | 28 (AWG) | Bag | 612001 | |
63902015621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | 20 | 1 | 28 (AWG) | Bag | 612001 | |
63902415621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | 24 | 1 | 28 (AWG) | Bag | – | |
63902615621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | 26 | 1 | 28 (AWG) | Bag | 612001 | |
63903415621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 34 | 1 | 34 | 1 | 28 (AWG) | Bag | – | |
63904015621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 40 | 1 | 40 | 1 | 28 (AWG) | Bag | – | |
63905015621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 50 | 1 | 50 | 1 | 28 (AWG) | Bag | 612001 |
Order Code | Datasheet |
---|---|
63901015621CAB | SPEC |
63901415621CAB | SPEC |
63901615621CAB | SPEC |
63902015621CAB | SPEC |
63902415621CAB | SPEC |
63902615621CAB | SPEC |
63903415621CAB | SPEC |
63904015621CAB | SPEC |
63905015621CAB | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | L (mm) | IR (A) | Stranded Wire Section (AWG) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: