Bauform | Maße | 3D | L (mm) | W (mm) | H (mm) | Montageart | |
---|---|---|---|---|---|---|---|
3528 30° dome | 3.5 | 2.8 | 3.5 | SMT | |||
3528 60° dome | 3.5 | 2.8 | 3.25 | SMT |
LTSpice-Dateien
Merkmale
- Industry standard PLCC-4
- High reliability LED package
- High optical efficiency
- Narrow viewing angle at 30°
- Compatible with both IR soldering process
Anwendung
- Traffic lights
- Backlighting
- For central console, cabin or push button
- Signal and symbol luminary
- Instrument panel backlighting
- Navigation and audio system
Artikeldaten
Alle
3528 30° dome
3528 60° dome
Artikel Nr. | Datenblatt | |
---|---|---|
150141BS63140 | SPEC | |
150141BS66140 | SPEC | |
150141BS66130 | SPEC | |
150141BS63130 | SPEC | |
150141GS63140 | SPEC | |
150141GS66140 | SPEC | |
150141GS66130 | SPEC | |
150141GS63130 | SPEC | |
150141YS63140 | SPEC | |
150141YS66140 | SPEC | |
150141YS66130 | SPEC | |
150141YS63130 | SPEC | |
150141RS63140 | SPEC | |
150141RS66140 | SPEC | |
150141RS66130 | SPEC | |
150141RS63130 | SPEC | |
150141SS63140 | SPEC | |
150141SS66140 | SPEC | |
150141SS66130 | SPEC | |
150141SS63130 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | λDom typ. (nm) | Farbe | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chiptechnologie | 2θ50% typ. (°) | Design Kit | Muster |
---|
Sortimente
Artikel dieser Produktserie finden Sie in den folgenden Sortimenten: