IC manufacturers XYSemi

IC manufacturers (108)

XYSemi XS5803

XS5803-SIP of Power Bank Total Solution

Overview

TopologyBoost Converter
Input voltage5 V
Switching frequency900-1500 kHz
Output 15 V / 1 A
IC revision0.2

Description

XS5803 is one SIP that it integrates Li-Battery Charge management、Battery power indicator、WLED Torch controller 、Boost converter and Li-Battery protection in only TSSOP20-PP package. This SIP can charge with 1A current and also can output 5V 1A to load such as smart phone or MID. It only need few components and can reduce the BOM area and BOM cost.

Features

  • Charger input voltage-4.5V to 6V
  • Charger current-MAX 1A
  • Boost converter-MAX 26V output
  • Boost converter- 5V 1A
  • Boost converter Frequency-1.2MHz
  • Can set current limit with one resistor
  • Li Protection OCU-4.25V ODU-2.9V
  • Li Protection OCP-3A
  • 4 Level battery power indicator
  • Max 100mA WLED Torch Out
  • BSR control Logic
  • Have UVLO、OTP
  • 20-Pin TSSOP-PP Package

Typical applications

  • Power bank for Smart Phone
  • Power bank for MID、PAD

More information

Parts approved by XYSemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.22 µH, 11.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.22 µH
Performance Rated Current11.4 A
Saturation Current @ 10%10.8 A
Saturation Current @ 30%22.3 A
DC Resistance7.3 mΩ
Self Resonant Frequency195 MHz
MountSMT 
Check availability