IC manufacturers XYSemi

IC manufacturers (108)

XYSemi XS5802

XS5802-SIP of Power Bank Total Solution

Overview

TopologyBoost Converter
Input voltage3.6-4.2 V
Switching frequency900-1500 kHz
IC revision0.4

Description

XS5802 is one SIP that it integrates Li-Battery Charge management、Li-Battery Protection and Boost converter in only TSSOP16-PP package. This SIP can charge with 1A current and also can output 5V 1A to load such as smart phone or MID. It only need few components and can reduce the BOM area and BOM cost.

Features

  • Charger input voltage-4.5V to 6V
  • Charger current-MAX 1A
  • Boost converter-MAX 20V output
  • Boost converter-MAX 5V 1A
  • Boost converter Frequency-1.2MHz
  • Li Protection OCU-4.25V ODU-2.9V
  • Li Protection OCP-3A
  • Have UVLO、OTP 、Short protection
  • TSSOP16-PP Package

Typical applications

  • Power bank for Smart Phone
  • Power bank for MID、PAD

Parts approved by XYSemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 4.7 µH, 4.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.9 A
Saturation Current4 A
DC Resistance40 mΩ
Self Resonant Frequency37 MHz
Size7345 
VersionStandard 
Check availability