IC manufacturers XYSemi

IC manufacturers (95)

XYSemi XS5702

XS5702-SIP of Power Bank Total Solution

Overview

TopologyBoost Converter
Input voltage3.6-4.2 V
Switching frequency900-1500 kHz
IC revision0.1

Description

XS5702 is one SIP that it integrates Li-Battery Protection and Boost converter in only SOP8-PP package. This SIP can output 5V 1A to load such as smart phone or MID. It only need few components and can reduce the BOM area and BOM cost.

Features

  • Li- Battery Protection OCU 4.3V
  • Li- Battery Protection ODU 2.9V
  • Li- Battery Protection OCP 3A
  • Boost converter-MAX 20V output
  • Boost converter- 5V 1A
  • Boost converter Frequency-1.2MHz
  • Boost current limit-Ilim=2A
  • 8-Pin SOP-PP Package

Typical applications

  • Power bank for Smart Phone
  • Power bank for MID、PAD

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744777004SPEC
8 files WE-PD SMT Power Inductor 4.7 4.9 4 40 37 7345 Standard
Order Code Data­sheet Simu­lation
744777004SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples