Topology | Boost Converter |
Input voltage | 3-4.2 V |
Switching frequency | 900-1500 kHz |
Output 1 | 5 V / 1 A |
IC revision | 0.1 |
XS5702 is one SIP that it integrates Li-Battery Protection and Boost converter in only SOP8-PP package. This SIP can output 5V 1A to load such as smart phone or MID. It only need few components and can reduce the BOM area and BOM cost.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744373240022 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 0.22 | 11.4 | 10.8 | 22.3 | 7.3 | 195 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744373240022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|