IC manufacturers XYSemi

IC manufacturers (108)

XYSemi XS5603C

XS5603C-SIP of Power Bank Total Solution

Overview

TopologyBoost Converter
Input voltage3.6-4.2 V
Switching frequency900-1500 kHz
IC revision0.2

Description

XS5603C is one SIP that it integrates Li-Battery Charge management、Battery power indicator、WLED Torch controller and Boost converter in only TSSOP16-PP package. This SIP can charge with 1A current and also can output 5V 1A ~2.5A to load such as smart phone or MID. It only need few components and can reduce the BOM area and BOM cost.

Features

  • Charger input voltage-4.5V to 6V
  • Charger current-MAX 1A
  • Boost converter-MAX 14V output
  • Boost converter- 5V 1A ~2.5A
  • Boost converter Frequency-1.2MHz
  • Can set current limit with one resistor
  • 4 Level battery power indicator
  • Max 100mA WLED Torch Out
  • BSR control Logic
  • Have UVLO、OTP
  • 16-Pin TSSOP-PP Package

Typical applications

  • Power bank for MID、PAD
  • Power bank for Smart Phone

Parts approved by XYSemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 4.7 µH, 4.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.9 A
Saturation Current4 A
DC Resistance40 mΩ
Self Resonant Frequency37 MHz
Size7345 
VersionStandard 
–Check availability