Topology | Boost Converter |
Input voltage | 4.5-6 V |
Switching frequency | 900-1500 kHz |
Output 1 | 5 V / 1 A |
Output 2 | 5 V / 1.5 A |
IC revision | 0.4 |
XS5601 is one SIP that it integrates Li-Battery Charge management and Boost converter in only SOP8-PP package.This SIP can charge with 1A current and also can output 5V 1A ~1.5A to load such as smart phone or MID. It only need few components and can reduce the BOM area and BOM cost.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744373240022 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 0.22 | 11.4 | 10.8 | 22.3 | 7.3 | 195 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744373240022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|