IC manufacturers XYSemi

IC manufacturers (108)

XYSemi XR6504B

SYNCHRONOUS BOOST CONVERTER With 7A Switch, Can Output 5V 3.4A with Li-Battery Input

Overview

TopologyBoost Converter
IC revision0.2

Description

XR6504/B is a high efficiency synchronous boost regulator that converts down to 2.5V input and up to 5.5V output voltage. It adopts NMOS for the main switch and PMOS for the synchronous switch. It can disconnect the output from input during the shutdown mode.. It integrates 7A power MOSFET and can output 5V 3.4A with Li-Battery input. XR6504B has Short circuit protection and Non-Backflow function, and XR6504 hasn't .

Features

  • 2.5V Minimum input voltage
  • Adjustable output voltage from 3V to 5. 5V
  • 8A peak current limit
  • Input under voltage lockout
  • 600Khz fixed Switching Frequency
  • Load disconnect during shutdown
  • Integrated soft-start
  • Output over voltage protection
  • 20mohm Power MOSFET
  • Thermal Shutdown
  • QFN3*3-15FC Package

Typical applications

  • •Handheld Devices
  • •All Single Cell Li or Dual Cell Battery Operated Products
  • •Power Bank

Parts approved by XYSemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 11.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current11.4 A
Saturation Current @ 10%14.7 A
Saturation Current @ 30%29 A
DC Resistance10 mΩ
Self Resonant Frequency54 MHz
MountSMT 
Check availability