IC manufacturers XYSemi

IC manufacturers (108)

XYSemi XR6503D

SYNCHRONOUS BOOST CONVERTER With 6A Switch, Can Output 5V 2.5A with Li-Battery Input 2.5A with Li-Battery input.

Overview

TopologyBoost Converter
Input voltage2.5-5.3 V
IC revision0.1

Description

XR6503/XR6503D is a high efficiency synchronous boost regulator that converts down to 2.5V input and 5V output voltage. It adopts NMOS for the main switch and PMOS for the synchronous switch. It can disconnect the output from input during the shutdown mode.. It integrates 6A power MOSFET and can output 5V

Features

  • 2.5V Minimum input voltage
  • Adjustable output voltage
  • 6A peak current limit
  • Input under voltage lockout
  • 600Khz fixed Switching Frequency
  • Load disconnect during shutdown
  • Integrated soft-start
  • Output over voltage protection
  • 30mohm Power MOSFET
  • Thermal Shutdown
  • SOP8-PP Package

Typical applications

  • Handheld Devices Power Bank
  • All Single Cell Li or Dual Cell Battery Operated Products

Parts approved by XYSemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 11.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current11.4 A
Saturation Current @ 10%14.7 A
Saturation Current @ 30%29 A
DC Resistance10 mΩ
Self Resonant Frequency54 MHz
MountSMT 
Check availability