Topology | Boost Converter |
Input voltage | 3-4.2 V |
Switching frequency | 900-1500 kHz |
Output 1 | 5 V / 2 A |
Output 2 | 5 V / 1.2 A |
IC revision | 0.5 |
The XR2204D is a high frequency, high efficiency DC to DC converter with an integrated 4A, 0.1 Ω power switch capable of providing an output voltage up to 14V. The fixed 1.2MHz allows the use of small external inductions and capacitors and provides fast transient response. It integrates Soft start, Comp,. only need few components outside.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744373240022 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 0.22 | 11.4 | 10.8 | 22.3 | 7.3 | 195 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744373240022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|