IC manufacturers XYSemi

IC manufacturers (108)

XYSemi XR2203D

1.2MHZ,14V Step-up DC/DC Converter

Overview

TopologyBoost Converter
Input voltage2.3-6 V
Switching frequency900-1500 kHz
Output 114 V / 4 A
IC revision0.4

Description

The XR2203D is a high frequency, high efficiency DC to DC converter with an integrated 4A, 0.1Ω power switch capable of providing an output voltage up to 14V. The fixed 1.2MHz allows the use of small external inductions and capacitors and provides fast transient response. It integrates Soft start, Comp,. only need few components outside.

Features

  • 2.3V to 6V input voltage Rangel
  • Efficiency up to 96%
  • 14V Boost converter with 4A switchcurrent
  • 1.2Mhz fixed Switching Frequency
  • Integrated soft-start
  • Thermal Shutdown
  • Under voltage Lockout
  • ESD 8KV Pass( HBM )
  • SOT23-6 Package

Typical applications

  • Portable Applications
  • GPS Receiver
  • TFT LCD Bias Supply
  • DSL Modem
  • Digital Still Camera
  • Handheld Devices
  • PCMCIA Card

More information

Parts approved by XYSemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 4.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current4.05 A
–
DC Resistance61 mΩ
Self Resonant Frequency49 MHz
Size4020 
–
Saturation Current @ 10%4.45 A
Saturation Current @ 30%8.4 A
MountSMT 
–Check availability
SPECWE-PD SMT Power Inductor, 4.7 µH, 4.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.9 A
Saturation Current4 A
DC Resistance40 mΩ
Self Resonant Frequency37 MHz
Size7345 
VersionStandard 
Saturation Current @ 10%4 A
Saturation Current @ 30%5 A
MountSMT 
–Check availability