IC manufacturers XYSemi

IC manufacturers (108)

XYSemi XR2202

1.2MHZ,26V Step-up DC/DC Converter

Overview

TopologyBoost Converter
Input voltage2.3-6 V
Switching frequency900-1500 kHz
Output 126 V / 2.8 A
IC revision0.4

Description

The XR2202 is a high frequency, high efficiency DC to DC converter with an integrated 2.8A, 0.1 Ω power switch capable of providing an output voltage up to 26V. The fixed 1.2MHz allows the use of small external inductions and capacitors and provides fast transient response. It integrates Soft start, Comp,. only need few components outside.

Features

  • 2.3V to 6V input voltage Rangel
  • Efficiency up to 96%
  • 26V Boost converter with 2.8A switch current
  • 1.2Mhz fixed Switching Frequency
  • Integrated soft-start
  • Thermal Shutdown
  • DFN3*3-10 Package

Typical applications

  • Handheld Devices
  • Digital Still Camera
  • Portable Applications
  • DSL Modem
  • TFT LCD Bias Supply
  • PCMCIA Card
  • GPS Receiver

More information

Parts approved by XYSemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 4.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current4.05 A
–
DC Resistance61 mΩ
Self Resonant Frequency49 MHz
Size4020 
–
Saturation Current @ 10%4.45 A
Saturation Current @ 30%8.4 A
MountSMT 
–Check availability
SPECWE-PD SMT Power Inductor, 4.7 µH, 4.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.9 A
Saturation Current4 A
DC Resistance40 mΩ
Self Resonant Frequency37 MHz
Size7345 
VersionStandard 
Saturation Current @ 10%4 A
Saturation Current @ 30%5 A
MountSMT 
–Check availability