Topology | Boost Converter |
Input voltage | 2.3-6 V |
Switching frequency | 900-1500 kHz |
Output 1 | 14 V / 4 A |
IC revision | 0.4 |
The XR2201D is a high frequency, highefficiency DC to DC converter with anintegrated 4A, 0.1Ω power switch capableof providing an output voltage up to 14V.The fixed 1.2MHz allows the use of smallexternal inductions and capacitors andprovides fast transient response. Itintegrates Soft start, Comp,. only need fewcomponents outside.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744777004 | SPEC | 8 files | WE-PD SMT Power Inductor | 4.7 | 4.9 | 4 | 40 | 7345 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples |
---|