Topology | Boost Converter |
Input voltage | 2.3-6 V |
Switching frequency | 900-1500 kHz |
Output 1 | 26 V / 2.8 A |
IC revision | 0.4 |
The XR2201 is a high frequency, high efficiency DC to DC converter with an integrated 2.8A, 0.1Ω power switch capable of providing an output voltage up to 26V. The fixed 1.2MHz allows the use of small external inductions and capacitors and provides fast transient response. It integrates Soft start, Comp,. only need few components outside.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437324022 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 2.2 | 4.05 | – | 61 | 49 | 4020 | – | 4.45 | 8.4 | SMT | |||
744777004 | SPEC | 8 files | WE-PD SMT Power Inductor | 4.7 | 4.9 | 4 | 40 | – | 7345 | Standard | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437324022 | SPEC | ||
744777004 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | Mount | Samples |
---|