Topology | Buck Converter |
Input voltage | 4-40 V |
Switching frequency | 180-220 kHz |
Output 1 | 5 V / 2.4 A |
IC revision | 0.3 |
The XP4202 is a high frequency activeCC/CV step-down switching regulator withintegrated internal high-side high voltagepower MOSFET. It operate in either CV(Constant Output Voltage)Mode or CC(Constant Output Current)Mode. provides2.4A output with current mode control forfast loop response and easy compensation.The wide 4V to 40V input rangeaccommodates a variety of step-downapplications, including those in automotiveinput environment
Wide 4V to 40V Operating Input Range
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744771122 | SPEC | 8 files | WE-PD SMT Power Inductor | 22 | 6 | 3.7 | 36 | 1260 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples |
---|