IC manufacturers XYSemi

IC manufacturers (108)

XYSemi XM5252

2.5A 1.5MHz Synchronous Step-Down DC/DC Converter

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Switching frequency1200-1800 kHz
Output 11.8 V / 2.5 A
IC revision0.3

Description

The XM5252 synchronous buck converter is a high frequency step-down voltage regulator with current control mode. It can output 2.5A with excellent line and load regulation. The current is only 130uA at operating and less than 1uA at shutdown. This device is the ideally solution for small space and battery powered consume application, such as cellular phone and Hand-held device. The XM5252 integrates PWM controller, power switch and compensation network, required only five components to implement a 2.5A output switching power supply. It has internal fixed 1.5MHz frequency and makes application circuit smaller. The XM5252 is available in an adjustable output voltage version. The adjustable version has wide output range from 0.6V to VIN. The XM5252 series products are available in a DFN3X3-10L package.

Features

  • 2.5V to 5.5V Input Range
  • 2.5A Output Capability
  • High Efficiency up to 95%
  • Low Quiescent Current 130uA
  • Adjustable Output Voltage from 0.6V to VIN
  • 1.5MHz Constant Frequency Operation
  • Low Dropout Operation: 100% Duty Cycle
  • Under Voltage Lockout, Over Current, Short Current, and Thermal Protection
  • Operating Temperature: -40oC to +85°C
  • Available in very tiny DFN3X3-10L Package
  • RoHS Compliant and 100% Lead(Pb)-Free

Typical applications

  • Handheld Instruments
  • MP3/4 Player
  • Board Mounted Power Supplies
  • DSP Core Supplies

More information

Parts approved by XYSemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.22 µH, 11.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.22 µH
Performance Rated Current11.4 A
Saturation Current @ 10%10.8 A
Saturation Current @ 30%22.3 A
DC Resistance7.3 mΩ
Self Resonant Frequency195 MHz
MountSMT 
Check availability