IC manufacturers Union

IC manufacturers (108)

Union UM3430AS

1A, 1MHz, Synchronous Step-Up DC-DC Converter

Overview

TopologyBoost Converter
Input voltage2.5-5.5 V
Switching frequency800-1200 kHz
Output 12.3 V / 1 A
IC revision01

Description

The UM3430A is a synchronous rectified, fixed frequency, step-up DC/DC converter delivering high efficiency in low profile SOT23-6 and DFN6 2.0×2.0 packages. The device features true output load disconnection and adjustable output with a current limit of 1A. With an internal NMOS switch, PMOS synchronous rectifier and high switching frequency of 1MHz, the UM3430A is capable of supplying 5.0V output at 500mA from single Li-ion cell or 300mA from 2 cell AA input using low profile inductors and ceramic capacitors. Current mode PWM control with internal compensation as well as the synchronous rectifier and 1MHz high frequency lead to the fewest number of external parts needed thereby saving BOM cost and PCB area. At light load, UM3430A enters automatically into pulse skipping mode to keep high efficiency. An internal dumping circuit will be connected to VIN when the switch is idle that eliminates switch ringing and reduces EMI interference. Minimum VIN operation after start-up is only limited by the battery’s ability to provide the necessary power as it enters a deeply discharge state.The device also features low shutdown current less than 1μA. It also limits the inductor current below to 500mA during start-up, minimizing surge currents seen by the input supply.

Features

  • 5V at 500mA from single Li-Ion Cell
  • Up to 94% Efficiency
  • Output Load Disconnection
  • Internal Synchronous Rectifier
  • Input Current Limit 1A
  • Pulse Skipping Mode Operation with
  • Typical IQ as 48μA
  • Shutdown Current Lower than 1μA
  • 1MHz Switching Frequency for Low Profile Inductor/Capacitor
  • Minimum Start-Up Voltage: 2.3V
  • Output Voltage: 2.5V to 5.5V
  • Anti-Ringing Control to Reduce EMI

Typical applications

  • Compact Solution for 5V USB On-The-Go VBUS Power
  • Digital Cameras/ Wireless Handsets
  • Medical Instruments
  • Handheld Instruments
  • GPS Receivers

Parts approved by Union

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 4.7 µH, 1.55 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.55 A
Saturation Current1.3 A
DC Resistance91 mΩ
Self Resonant Frequency60 MHz
Check availability