IC manufacturers Union

IC manufacturers (95)

Union UM3429

600mA, 1MHz, Synchronous Step-Up DC-DC Converter

Overview

TopologyBoost Converter
Input voltage0.5-5 V
Switching frequency800-1200 kHz
Output 15 V / 1 A
IC revision03

Description

The UM3429 is synchronous rectified, fixed frequency, step-up DC/DC converter series delivering high efficiency in low profile SOT23-6 package. It features true output load disconnection and adjustable output. With an internal NMOS switch, PMOS synchronous rectifier and high switching frequency of 1MHz, the UM3429 is capable of supplying 3.3V output at 100mA from a single AA cell input or 250mA from a 2-cell AA input using low profile inductors and ceramic capacitors.Current mode PWM control with internal compensation as well as the synchronous rectifier and 1MHz high frequency lead to the fewest number of external parts needed thereby saving BOM cost and PCB area. At light load, UM3429 enters automatically into pulse skipping mode to keep high efficiency. An internal resistor will be connected to VIN when the switch is idle that eliminates switch ringing and reduces EMI interference. The device also features low shutdown current lower than 1μA, inrush current limit.

Features

  • Up to 92% Efficiency
  • Output Load Disconnection
  • Internal Synchronous Rectifier
  • Low Voltage Start-Up: 0.85V
  • Input Current Limit
  • Pulse Skipping Mode Operation withtypical IQ as 40μA
  • Shutdown Current Lower than 1μA
  • 1MHz Switching Frequency for Low profile Inductor/Capacitor
  • Input Voltage: 0.5V to 5.0V
  • Output Voltage: 2.5V to 5.5V
  • Anti-Ringing Control to Reduce EMI

Typical applications

  • LCD Bias Supplies
  • Digital Cameras/ Wireless Handsets
  • Handheld Instruments
  • GPS Receivers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples
74404024022SPEC
8 files WE-LQS SMT Power Inductor 2.2 1.65 1.9 80 83
74404024033SPEC
8 files WE-LQS SMT Power Inductor 3.3 1.35 1.5 120 66
74404024047SPEC
8 files WE-LQS SMT Power Inductor 4.7 1.12 1.2 173 52
74404032047SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files WE-LQS SMT Power Inductor 4.7 1.3 1.2 96 56
74404024068SPEC
8 files WE-LQS SMT Power Inductor 6.8 0.85 1 300 40
74404032068SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files WE-LQS SMT Power Inductor 6.8 1.16 0.94 120 45
Order Code Data­sheet Simu­lation
74404024022SPEC
74404024033SPEC
74404024047SPEC
74404032047SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404024068SPEC
74404032068SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples