IC manufacturers Transphorm

IC manufacturers (96)

Transphorm TPH3212PS | Demoboard TDTTP25 00P100 - KIT

TDTTP2500P100: 2.5kW Bridgeless Totem-pole PFC Evaluation Board

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Output 1390 V
IC revision1

Description

The TDTTP2500P100 2.5kW bridgeless totem-pole power factor correction (PFC) evaluation board achieves very high efficiency single-phase AC-DC conversion. Using GaN FETs in the fast-switching leg of the circuit and low-resistance MOSFETs in the slow-switching leg of the circuit results in improved performance and efficiency. The TDTTP2500P100-KIT is for evaluation purposes only.

Features

  • Power: 2500W
  • Switching frequency: 100kHz
  • Features TPH3212PS
  • Easy-to-use platform to investigate GaN

Typical applications

  • Data center power supply/ Broad industrial power supply

Products

Order Code Data­sheet Simu­lation Downloads Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Samples
744229SPEC
7 files WE-SL2 SMT Common Mode Line Filter bifilar 2 6500 18400 400 0.95 80
Order Code Data­sheet Simu­lation
744229SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Samples