IC manufacturers Transphorm

IC manufacturers (108)

Transphorm TPH3206PSB | Demoboard TDINV 3 000 W 0 5 0

650V 150mΩ GaN FET in TO-220

Overview

TopologyPower Factor Correction
Input voltage0-400 V
Output 11000 V
IC revision2.0

Description

The TDINV1000P100 1kW inverter evaluation kit provides an easy way to evaluate the performance advantages of GaN FETs in various inverter applications, such as solar and UPS. The kit provides the main features of a single-phase inverter in a proven, functional configuration, operating at or above 100kHz. At the core of the inverter are four 150mΩ GaN FETs configured as a full bridge and includes flexible microcontroller options. The TDINV1000P100-KIT is for evaluation purposes only.

Features

  • JEDEC qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
  • Intrinsic lifetime tests
  • Wide gate safety margin
  • Transient over-voltage capability
  • Very low QRR
  • Reduced crossover loss
  • RoHS-compliant and Halogen-free packaging

Typical applications

  • PV inverter
  • Servo motor
  • Broad industrial
  • Datacom

Parts approved by Transphorm

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 100 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 220 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±5% 
Rated Voltage16 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Check availability