IC manufacturers Transphorm

IC manufacturers (103)

Transphorm TP90H180PS | Demoboard TDINV3500P100

3.5kW Inverter GaN Evaluation Platform

Overview

TopologyPositive to Negative Converter
Input voltage750 V
Output 1530 V / 10 A

Description

The TDINV3500P100 3.5kW inverter evaluation kit provides an easy way to evaluate the performance advantages of GaN FETs in various inverter applications, such as solar and UPS. The kit provides the main features of a single-phase inverter in a proven, functional configuration, operating at or above 100kHz. At the core of the inverter are four 900V 170mΩ GaN FETs configured as a full bridge and includes flexible microcontroller options. The TDINV3500P100-KIT is for evaluation.

Features

  • Power: 3500W
  • Switching frequency: 100kHz
  • Customizable with firmware
  • Features TP90H180PS
  • Easy-to-use platform to investigate GaN

Typical applications

  • PV inverter / Uninterruptible power supply (UPS)

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Samples
WCAP-CSGP MLCCs 10 V(DC), 100 pF, ±5%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 %
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
WCAP-CSGP MLCCs 16 V(DC), 220 pF, ±5%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±5% 
Rated Voltage16 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 %
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel