IC manufacturers Transphorm

IC manufacturers (108)

Transphorm TP65H035WS | Demoboard TDTTP4000W066B

TDTTP4000W066B: 4kW Bridgeless Totem-pole PFC Evaluation Board

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Output 1387 V
IC revision1

Description

The TDTTP4000W066B 4kW bridgeless totem-pole power factor correction (PFC) evaluation board achieves very high efficiency single-phase AC-DC conversion. Using GaN FETs in the fast-switching leg of the circuit and low-resistance MOSFETs in the slow-switching leg of the circuit results in improved performance and efficiency. The TDTTP4000W066B-KIT is for evaluation purposes only.

Features

  • Power: 4000W
  • Switching frequency: 66kHz
  • Features TP65H035WS
  • Easy-to-use platform to investigate GaN

Typical applications

  • Data center power supply/ Broad industrial power supply

Parts approved by Transphorm

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL2 SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings
Inductance6500 µH
Maximum Impedance18400 Ω
Rated Current400 mA
DC Resistance0.95 Ω
Rated Voltage80 V
Check availability