IC manufacturers Transphorm

IC manufacturers (108)

Transphorm TP65H035G4WS | Demoboard TDTTP4000W066C_0V2

4kW Digital Bridgeless Totem-pole PFC Evaluation Board

Overview

TopologyBoost Converter
Input voltage85-270 V
IC revision2.0

Description

This user guide describes the TDTTP4000W066C 4kW bridgeless totem-pole power factor correction (PFC) evaluation board. Very high efficiency single-phase AC-DC conversion is achieved with Transphorm’s latest Gen IV (SUPERGaNTM) TP65H035G4WS, a diode-free Gallium Nitride (GaN) FET bridge with low reverse-recovery charge. Using Transphorm GaN FETs in the fast-switching leg of the circuit and low-resistance MOSFETs in the slow-switching leg of the circuit results in improved performance and efficiency.

Features

  • Input Voltage: 85 Vac to 270 Vac, 47Hz to 63Hz
  • Input Current max: 18 A (rms): (2000 W at 115 Vac, 4000 W at 230 Vac)
  • 10% overload short time: 19.8 A (rms) (2200 W at 115 Vac, 4400 W at 230 Vac)
  • Ambient temperature: < 50 C
  • Output Voltage: 387 Vdc +/- 5 Vdc
  • PWM Frequency: 66 kHz
  • Auxiliary Supply: 12 Vdc for bias voltage

Parts approved by Transphorm

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL2 SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings
Inductance6500 µH
Maximum Impedance18400 Ω
Rated Current400 mA
DC Resistance0.95 Ω
Rated Voltage80 V
Check availability