IC manufacturers Toshiba

IC manufacturers (108)

Toshiba TK25N60X5/TPH2900ENH | Demoboard RD171-RGUIDE-01

1.6 kW 48 V Output Telecommunication Equipment Power Supply

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage90-264 V
Output 150.4 V / 33.33 A
IC revision1

Description

This reference guide describes the specifications, operating method and performance of the 1.6 kW 48 V Output Telecommunication Equipment Power Supply (this power supply). This power supply provides 1.6 kW power at the outputting DC 48 V. The AC input (90 to 264 V) is converted into 48 VDC through the semi-bridgeless PFC circuit and the isolated phase-shifted full-bridge (PSFB) circuit. This power supply contains an ORing circuit and can be used for the designing of a power supply that requires N+1 redundant operation.This power supply is designed to fit in a 1U rack shelf and is suitable for power supply applications of various sizes and purposes,including general-purpose 1U server power supplies. Incorporating Toshiba’s fast switching MOSFETs as switching devices,this power supply provides high efficiency.

Features

  • Fast reverse recovery time: trr = 120 ns(typ.)
  • Low drain-source on-resistance: RDS(ON) = 0.12 Ω(typ.)
  • Easy to control Gate switching
  • Enhancement mode: Vth = 3 to 4.5 V(VDS =10 V, ID = 1.2 mA)

Typical applications

  • Switching Voltage Regulators

Parts approved by Toshiba

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 2.2 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance2.2 µF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
Length26 mm
Width15 mm
Height25 mm
PackagingCarton 
–Check availability