IC manufacturers Toshiba

IC manufacturers (108)

Toshiba TC7718FTG

Wireless power transmitter analog IC

Overview

TopologyWireless Power Transfer
Input voltage12 V
Switching frequency110-145 kHz
Output 110 V / 1.5 A
IC revision1.0

Description

The TC7718FTG is a wireless power transmitter analog IC. It operates in connecting to micro controller to construct the wireless power transmitter system.

Features

  • Built-in full bridge gate driver: 1ch
  • Built-in half bridge gate driver: 1ch
  • High side Pch-Low side Nch FET compatible
  • Built-in LPF for recovery of ASK signal: 2ch
  • Built-in LDO (3.3V output)
  • Operating voltage range: 4.5V to 25V
  • Built-in level shifter: 2ch
  • Package: P-VQFN36-0505-0.40-001(5mm × 5mm, 0.4mm pitch)

Typical applications

  • Mobile devices (Smartphone and tablet), Mobile accessory etc.

Parts approved by Toshiba

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, Qi - MP-A2, 53 x 53 x 4.5 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - MP-A2 
Size53 x 53 x 4.5 mm 
Inductance10 µH
Rated Current7 A
DC Resistance55 mΩ
Self Resonant Frequency11 MHz
Q-Factor130 
Power Capability [1]150 W
–Check availability